Bill of Material Report
C:/tmp/20_051162c/worklib/02_051162c_top/physical/08_051162c.brd
Thu Oct 31 13:17:39 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
CPLSMSQ260H240,"CAPP_SM-10UF,50V,20,E033764,CPLSMSQ260H240-CPLSMSQ260H240",10UF,20,DISCRETE,C1
C1206H71,"CAP_SM-1.0UF,50V,10,E031061,C1206H71-C1206H71",1.0UF,10,DISCRETE,C2
C0402,"CAP_SM-0.22UF,50V,10,E038241,C0402-C0402",0.22UF,10,DISCRETE,C3
C1206H71,"CAP_SM-22UF,25V,10,E033991,C1206H71-C1206H71",22UF,10,DISCRETE,C4
C0402,"CAP_SM-22PF,50V,5,E021945,C0402-C0402",22pF,5,DISCRETE,C6
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
LSMSQ185H118,"IND_SM-33UH,20,E038510,LSMSQ185H118-LSMSQ185H118",33UH,20,DISCRETE,L1
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
R0805,"RES_SM-100K,E003488,1/8W,1,R0805-R0805",100K,1,DISCRETE,R1
R0805,"RES_SM-324K,E033732,1/8W,1,R0805-R0805",324K,1,DISCRETE,R2
R0805L,"RES_SM-200K,E003524,1/8W,1,R0805-R0805",200K,1,DISCRETE,R3
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R4
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R5
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R6
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R7
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R8
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R9
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R10
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R11
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R12
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R13
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R14
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R15
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R16
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R17
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R18
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R19
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R20
NC0402L,"NC2P_SM-NC0402L,E033984,NC0402L-NC0402L",NC0402L,N/A,IO,R21
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R22
R0805,"RES_SM-0,E030875,1/8W,N/A,R0805-R0805",0,N/A,DISCRETE,R23
R0603,"RES_SM-0,E006826,1/10W,5,R0603-R0603",0,5,DISCRETE,R24
R0603L,"RES_SM-0,E006826,1/10W,5,R0603-R0603",0,5,DISCRETE,R25
R0603L,"RES_SM-0,E006826,1/10W,5,R0603-R0603",0,5,DISCRETE,R26
DFN8_3X2_PAD2_15X0_56,"ICLT3470A_SM-LT3470AEDDB#PBF,E033524,DFN8_3X2_PAD2_15X0_56-DFN8_3X2_PAD2_15X0_56",LT3470AEDDB#PBF,N/A,IC,U1
CNTHFHDRRA1X2L220W335H108_SCP,"CN2P_TH-PPPC021LGBN-RC,E034113,CNTHFHDRRA1X2L220W335H108-CNTHFHDRRA1X2L220W335H108",PPPC021LGBN-RC,N/A,IO,VIOC