Bill of Material Report
C:/tmp/20_051372b/worklib/02_051372b_top/physical/08_051372b.brd
Fri Dec 06 16:52:36 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C1206H71,"CAP_SM-4.7UF,25V,10,E018868,C1206H71-C1206H71",4.7uF,10,DISCRETE,C1
C1206L_SP,"CAP_SP_SM-10UF,25V,10,E024739,C1206_SP-C1206_SP",10UF,10,DISCRETE,C2
C1206H71,"CAP_SM-4.7UF,25V,10,E018868,C1206H71-C1206H71",4.7uF,10,DISCRETE,C4
C1206,"CAP_SM-TBD1206,TBD1206,TBD1206,E000384,C1206-C1206",TBD1206,TBD1206,DISCRETE,C5
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
TPSMC40,"NCTESTPAD_SM-TESTPAD,E019801,TPSMC40-TPSMC40",TESTPAD,N/A,IO,PG
R0603,"RES_SM-200K,E015343,1/10W,1,R0603-R0603",200K,1,DISCRETE,R1
R0805L,"RES_SM-100K,E023449,1/3W,1,R0805-R0805",100K,1,DISCRETE,R2
R0805L,"RES_SM-33.2K,E003645,1/8W,1,R0805-R0805",33.2K,1,DISCRETE,R3
R0805L,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R4
R0603,"RES_SM-453K,E032192,1/10W,1,R0603-R0603",453K,1,DISCRETE,R5
R0603,"RES_SM-49.9K,E015342,1/10W,1,R0603-R0603",49.9K,1,DISCRETE,R6
R0805L,"RES_SM-4.99K,E003493,1/8W,1,R0805-R0805",4.99K,1,DISCRETE,R7
R0805L,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R8
DFN12_3X3_PAD2_38X1_65,"LINLT3094_SM-LT3094EDD#PBF,E033630,DFN12_3X3_PAD2_38X1_65-DFN12_3X3_PAD2_38X1_65",LT3094EDD#PBF,N/A,IC,U1
TPSMC40,"NCTESTPAD_SM-TESTPAD,E019801,TPSMC40-TPSMC40",TESTPAD,N/A,IO,VEXT
CNTHMHDRRA1X2L200W100H145_SCP,"CN2P_TH-PBC02SBAN,E034136,CNTHMHDRRA1X2L200W100H145-CNTHMHDRRA1X2L200W100H145",PBC02SBAN,N/A,IO,VIOC