Bill of Material Report
C:/tmp/20_051166b/worklib/02_051166b_top/physical/08_051166b.brd
Fri Dec 06 17:16:56 2019

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0402,"CAP_SM-0.01UF,50V,10,E019413,C0402-C0402",0.01uF,10,DISCRETE,C3
C1206,"CAP_SM-1UF,25V,10,E029793,C1206-C1206",1UF,10,DISCRETE,C4
C1210-2,"CAP_SM-10UF,10V,5,E013768,C1210-2-C1210-2",10uF,5,DISCRETE,C5
CNTHMHDRRA1X3L300W100H145_SCP,"CN3P_TH-PBC03SBAN,E034137,CNTHMHDRRA1X3L300W100H145-CNTHMHDRRA1X3L300W100H145",PBC03SBAN,N/A,IO,INPUT
CNHDRRA1X3H108_SCP,"CN3P_TH-PPPC031LGBN-RC,E034111,CNHDRRA1X3H108-CNHDRRA1X3H108",PPPC031LGBN-RC,N/A,IO,OUTPUT
CNTHMHDR1X3L315W144H224,"CN3P_TH-53253-0370,E033940,CNTHMHDR1X3L315W144H224-CNTHMHDR1X3L315W144H224",53253-0370,N/A,IO,P1
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R1
R0805,"RES_SM-100K,E003488,1/8W,1,R0805-R0805",100K,1,DISCRETE,R2
R0805L,"RES_SM-249K,E033844,1/8W,1,R0805-R0805",249K,1,DISCRETE,R4
R0805L,"RES_SM-768K,E020432,1/8W,1,R0805-R0805",768K,1,DISCRETE,R6
R0805,"RES_SM-TBD0805,E004051,TBD0805,TBD0805,R0805-R0805",TBD0805,TBD0805,DISCRETE,R7
DFN8_3X3_PAD2_38X1_65,"LINLT1964_V2_SM-LT1964EDD#PBF,E034267,DFN8_3X3_PAD2_38X1_65-DFN8_3X3_PAD2_38X1_65",LT1964EDD#PBF,N/A,IC,U1