Summary Drawing Report
C:/tmp/20_051164b/worklib/02_051164b_top/physical/08_051164b.brd
Mon Jul 08 16:31:16 2019

Drawing Statistics:
    Drawing Extents  XL(-3024.49)  YL(-3955.87)  XU(19032.99)  YU(13301.61)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(4)  Planes(0)
    Design Thickness: 32.000000 mil
    Package Symbols:  Total(12)  Mirrored(0)  Embedded(0)  Pins(33)
    Mechanical Symbols:  Total(11)  Mirrored(4)  Pins(3)
    Format Symbols:  Total(6)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 21
    Dynamic shapes:  Total(7)  Out_of_date(0)
    Functions:   Assigned(12)  Unassigned(0)  Total(12)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.010000
    Drills:  Total(44)  Standard NC(44)  Nonstandard(0)
    Holes:  Plated(44)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(35)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(22)  No/Rats(0)  Total(22)
    Already Connected:  W/Rats(22)  No/Rats(0)  Total(22)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  4.73
    Trace Length (inches):  W/Rats(1.05)  No/Rats(0.00)  Total(1.05)
    Number of Vias:  W/Rats(35)  No/Rats(0)  Total(35)
    Vias per Connection:  W/Rats(1.59)  No/Rats(0.00)Total(1.59)
    SMD pins with attached clines:  6

Layout Statistics:
    Components:  Placed(12)  Unplaced(0)  Total(12)
    Component Classes:  IC(1)  IO(3)  Discrete(8)  Mechanical(0)  Other(0)
    Nets: W/Rats(7)  No/Rats(0)  Total(7)
    Pins: W/Rats(29)  No/Rats(0)  Unused(4)  Unplaced(0)  Total(33)
    Equivalent ICs (1 pin = 1/14 EIC):  2
    RatTs:  0
    Router Keepin (in):   (-0.0550,-0.7943) by (1.8635,0.1400)
    Layout area (sq in):  1.79
    Average ratlength (in):   0.3
    Rat density (in/sq in):  2.638
    Double-sided rat density (in/sq in):  1.319

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.58,12,33,1.521,9.205
Embedded(0),0.00,0,0,0.000,0.000
Design,1.79,12,33,0.760,18.411

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,5,6(4),0,0,0,12(33)
L2,0,0(0),0,0,0,0(0)
L3,0,0(0),0,0,0,0(0)
BOTTOM,2,1(6),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,12.00 20.00 
L2,
L3,
BOTTOM,20.00