Summary Drawing Report
C:/tmp/20_065206a/worklib/02_065206a_top/physical/08_065206a.brd
Fri Jul 10 11:59:14 2020

Drawing Statistics:
    Drawing Extents  XL(-3024.49)  YL(-3955.87)  XU(19032.99)  YU(13301.61)
    Dimensions in mils with 2 decimal places
    Layers:  Total(2)  Routing(2)  Planes(0)
    Design Thickness: 13.600000 mils
    Package Symbols:  Total(11)  Mirrored(0)  Embedded(0)  Pins(28)
    Mechanical Symbols:  Total(11)  Mirrored(4)  Pins(3)
    Format Symbols:  Total(6)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 24
    Dynamic shapes:  Total(5)  Out_of_date(0)
    Functions:   Assigned(11)  Unassigned(0)  Total(11)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.010000
    Drills:  Total(60)  Standard NC(60)  Nonstandard(0)
    Holes:  Plated(60)  Non-Plated(0)
    MultiDrill Padstacks:  0
    Vias:  Thru(51)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(20)  No/Rats(0)  Total(20)
    Already Connected:  W/Rats(20)  No/Rats(0)  Total(20)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  7.50
    Trace Length (inches):  W/Rats(2.43)  No/Rats(0.00)  Total(2.43)
    Number of Vias:  W/Rats(51)  No/Rats(0)  Total(51)
    Vias per Connection:  W/Rats(2.55)  No/Rats(0.00)Total(2.55)
    SMD pins with attached clines:  3

Layout Statistics:
    Components:  Placed(11)  Unplaced(0)  Total(11)
    Component Classes:  IC(1)  IO(3)  Discrete(7)  Mechanical(0)  Other(0)
    Nets: W/Rats(5)  No/Rats(0)  Total(5)
    Pins: W/Rats(25)  No/Rats(0)  Unused(3)  Unplaced(0)  Total(28)
    Equivalent ICs (1 pin = 1/14 EIC):  2
    RatTs:  0
    Router Keepin (in):   (-0.0550,-0.7943) by (1.8635,0.1400)
    Layout area (sq in):  1.79
    Average ratlength (in):   0.4
    Rat density (in/sq in):  4.187
    Double-sided rat density (in/sq in):  2.093

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),3.58,11,28,1.792,7.811
Embedded(0),0.00,0,0,0.000,0.000
Design,1.79,11,28,0.896,15.621

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,4,4(9),0,0,0,11(28)
BOTTOM,3,1(6),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,12.00 
BOTTOM,12.00