Summary Drawing Report
C:/tmp/20_051168b/worklib/02_051168b_top/physical/08_051168b.brd
Fri Nov 29 20:51:35 2019

Drawing Statistics:
    Drawing Extents  XL(-13665.00)  YL(-12417.00)  XU(22335.00)  YU(11583.00)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(4)  Planes(0)
    Design Thickness: 32.000000 mils
    Package Symbols:  Total(40)  Mirrored(0)  Embedded(0)  Pins(88)
    Mechanical Symbols:  Total(18)  Mirrored(6)  Pins(7)
    Format Symbols:  Total(8)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 18
    Dynamic shapes:  Total(24)  Out_of_date(0)
    Functions:   Assigned(40)  Unassigned(0)  Total(40)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.020000
    Drills:  Total(509)  Standard NC(509)  Nonstandard(0)
    Holes:  Plated(505)  Non-Plated(4)
    MultiDrill Padstacks:  0
    Vias:  Thru(487)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(74)  No/Rats(0)  Total(74)
    Already Connected:  W/Rats(74)  No/Rats(0)  Total(74)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  26.60
    Trace Length (inches):  W/Rats(4.35)  No/Rats(0.00)  Total(4.35)
    Number of Vias:  W/Rats(487)  No/Rats(0)  Total(487)
    Vias per Connection:  W/Rats(6.58)  No/Rats(0.00)Total(6.58)
    SMD pins with attached clines:  25

Layout Statistics:
    Components:  Placed(40)  Unplaced(0)  Total(40)
    Component Classes:  IC(1)  IO(6)  Discrete(33)  Mechanical(0)  Other(0)
    Nets: W/Rats(14)  No/Rats(0)  Total(14)
    Pins: W/Rats(88)  No/Rats(0)  Unused(0)  Unplaced(0)  Total(88)
    Equivalent ICs (1 pin = 1/14 EIC):  6
    RatTs:  0
    Router Keepin (in):   (-1.8540,-6.2955) by (0.0360,0.1170)
    Layout area (sq in):  12.12
    Average ratlength (in):   0.5
    Rat density (in/sq in):  2.195
    Double-sided rat density (in/sq in):  1.098

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),24.24,40,88,3.856,3.630
Embedded(0),0.00,0,0,0.000,0.000
Design,12.12,40,88,1.928,7.261

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,26,28(7),0,0,0,40(88)
L2_GND,0,1(11),0,0,0,0(0)
L3_GND,0,2(8),0,0,0,0(0)
BOTTOM,1,1(11),0,0,0,0(0)

Trace Width By Layer:
Layer,Widths (mils)
TOP,8.00 20.00 
L2_GND,
L3_GND,
BOTTOM,