UNITS=INCH
ID=165
#
#Num Features
#
F 16

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
A 2.9208 0.3893 2.7218 0.5923 2.73194449 0.40320522 0 P 0 N;;ID=49985
L 2.7218 0.5923 0.2218 0.5923 0 P 0;;ID=49999
A 0.2218 0.5923 0.0218 0.3913 0.20472077 0.40929173 0 P 0 N;;ID=50013
L 0.0218 0.3913 0.0218 -2.0107 0 P 0;;ID=50027
A 0.0218 -2.0107 0.2218 -2.2127 0.20458465 -2.02973504 0 P 0 N;;ID=50041
L 0.2218 -2.2127 2.7228 -2.2107 0 P 0;;ID=50055
A 2.7228 -2.2107 2.9218 -2.0097 2.73553179 -2.02429518 0 P 0 N;;ID=50069
L 2.9218 -2.0097 2.9208 0.3893 0 P 0;;ID=50083
A 2.9208 0.3893 2.7218 0.5923 2.73194449 0.40320522 0 P 0 N;;ID=50097
L 2.7218 0.5923 0.2218 0.5923 0 P 0;;ID=50111
A 0.2218 0.5923 0.0218 0.3913 0.20472077 0.40929173 0 P 0 N;;ID=50125
L 0.0218 0.3913 0.0218 -2.0107 0 P 0;;ID=50139
A 0.0218 -2.0107 0.2218 -2.2127 0.20458465 -2.02973504 0 P 0 N;;ID=50153
L 0.2218 -2.2127 2.7228 -2.2107 0 P 0;;ID=50167
A 2.7228 -2.2107 2.9218 -2.0097 2.73553179 -2.02429518 0 P 0 N;;ID=50181
L 2.9218 -2.0097 2.9208 0.3893 0 P 0;;ID=50195