UNITS=INCH
ID=157
#
#Num Features
#
F 17

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 3.4 0 3.4 2.78791004 0 P 0;;ID=14682
L 3.4 2.78791004 3.16968996 2.78791004 0 P 0;;ID=14695
A 3.16968996 2.78791004 3.15 2.8076 3.16968691 2.80759695 0 P 0 Y;;ID=14708
L 3.15 2.8076 3.15 3.1324 0 P 0;;ID=14721
A 3.15 3.1324 3.16968996 3.15208996 3.16968691 3.13240305 0 P 0 Y;;ID=14734
L 3.16968996 3.15208996 3.4 3.15208996 0 P 0;;ID=14747
L 3.4 3.15208996 3.4 3.6 0 P 0;;ID=14760
L 3.4 3.6 0 3.6 0 P 0;;ID=14773
L 0 3.6 0 0 0 P 0;;ID=14786
L 0 0 3.4 0 0 P 0;;ID=14799
L 3.38711004 3.26918002 3.38711004 3.15106998 0 P 0;;ID=77270
L 3.38711004 3.15106998 3.1627 3.15106998 0 P 0;;ID=77283
A 3.1627 3.15106998 3.14301004 3.13138002 3.16269695 3.13138307 0 P 0 N;;ID=77296
L 3.14301004 3.13138002 3.14301004 2.80658002 0 P 0;;ID=77309
A 3.14301004 2.80658002 3.1627 2.78688996 3.16269695 2.80657687 0 P 0 N;;ID=77322
L 3.1627 2.78688996 3.38711004 2.78688996 0 P 0;;ID=77335
L 3.38711004 2.78688996 3.38711004 2.66878002 0 P 0;;ID=77348