UNITS=INCH
ID=277
#
#Component attribute names
#
@0 .comp_height
@1 .comp_mount_type


# CMP 0
CMP 0 0.31494 1.66862 270.0 N C2 ??? ;0=0.169290,1=1;ID=284
PRP HARD_LOCATION 'YES' 
PRP CAP '1.00E-04' 
PRP CASE 'SMT (7343-43)' 
PRP MATERIAL_TYPE 'TANTALUM' 
PRP SAP_STATUS 'YES' 
PRP TEMP_COEF 'N/A' 
PRP VLOG_PARAM01 'CAP:INTEGER' 
PRP AUTOMOTIVE 'NO' 
PRP BEHAVIORAL_MODEL 'TRUE' 
PRP BOM 'Y' 
PRP DATASHEET_URL 'http://mpoctsg.maxim-ic.com/mpoc/inv/attachfile/attachfiledialog.php?pn=20-0100U-CA04' 
PRP DESCRIPTION 'CAP; SMT (7343-43); 100UF; 10%; 25V; TANTALUM' 
PRP EST_PRICE '($2.84)' 
PRP EST_STOCK_STATUS 'HQ(0):HBO(0):MPOC(0)' 
PRP LEAD_LENGTH 'N/A' 
PRP MANUFACTURER 'KEMET' 
PRP MFG_PART_NUMBER 'T491X107K025A' 
PRP PARENT_PART_TYPE 'CAP_POL_7343CAP' 
PRP PARENT_PPT 'CAP_POL' 
PRP PARENT_PPT_PART 'CAP_POL_7343CAP-CAPMP7343X430M,100UF,20-0100U-CA04' 
PRP PART_NAME 'CAP_POL' 
PRP REFLOW '-' 
PRP SCH_MODIFIED_PART 'TRUE' 
PRP STATUS 'EVKIT-NOT FOR TEST' 
PRP TEMP_RANGE '-55 DEGC TO +125 DEGC' 
PRP TOLERANCE '10%' 
PRP VALUE '100UF' 
PRP VOLTAGE_RATING '25V' 
TOP 0 0.31494 1.54264 270.0 N 2 6 1
TOP 1 0.31494 1.7946 270.0 N 3 17 2
#