UNITS=INCH
ID=125
#
#Num Features
#
F 28

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 3 0 3 1.07791004 0 P 0;;ID=8418
L 3 1.07791004 2.76968996 1.07791004 0 P 0;;ID=8429
A 2.76968996 1.07791004 2.75 1.0976 2.76968691 1.09759695 0 P 0 Y;;ID=8440
L 2.75 1.0976 2.75 1.4224 0 P 0;;ID=8451
A 2.75 1.4224 2.76968996 1.44208996 2.76968691 1.42240305 0 P 0 Y;;ID=8462
L 2.76968996 1.44208996 3 1.44208996 0 P 0;;ID=8473
L 3 1.44208996 3 2.5 0 P 0;;ID=8484
L 3 2.5 0 2.5 0 P 0;;ID=8495
L 0 2.5 0 0 0 P 0;;ID=8506
L 0 0 3 0 0 P 0;;ID=8517
L 3 0 3 1.07791004 0 P 0;;ID=58959
L 3 1.07791004 2.76968996 1.07791004 0 P 0;;ID=58970
A 2.76968996 1.07791004 2.75 1.0976 2.76968691 1.09759695 0 P 0 Y;;ID=58981
L 2.75 1.0976 2.75 1.4224 0 P 0;;ID=58992
A 2.75 1.4224 2.76968996 1.44208996 2.76968691 1.42240305 0 P 0 Y;;ID=59003
L 2.76968996 1.44208996 3 1.44208996 0 P 0;;ID=59014
L 3 1.44208996 3 2.5 0 P 0;;ID=59025
L 3 2.5 0 2.5 0 P 0;;ID=59036
L 0 2.5 0 0 0 P 0;;ID=59047
L 0 0 3 0 0 P 0;;ID=59058
L 3.00115 1.05033002 3.00115 -0.01266998 0 P 0;;ID=85364
L 2.99988996 1.56588002 2.99988996 1.44776998 0 P 0;;ID=88915
L 2.99988996 1.44776998 2.77548002 1.44776998 0 P 0;;ID=88926
A 2.77548002 1.44776998 2.75578996 1.42808002 2.77547687 1.42808307 0 P 0 N;;ID=88937
L 2.75578996 1.42808002 2.75578996 1.10328002 0 P 0;;ID=88948
A 2.75578996 1.10328002 2.77548002 1.08358996 2.77547697 1.10327697 0 P 0 N;;ID=88959
L 2.77548002 1.08358996 2.99988996 1.08358996 0 P 0;;ID=88970
L 2.99988996 1.08358996 2.99988996 0.96548002 0 P 0;;ID=88981