#
#Component attribute names
#
@0 .comp_height
@1 .comp_mount_type


# CMP 0
CMP 4 1.78 0.62 0.0 N RESETB ??? ;0=0.001000,1=2
PRP HARD_LOCATION 'YES' 
PRP BEHAVIORAL_MODEL 'TRUE' 
PRP BOM 'Y' 
PRP DATASHEET_URL 'http://cavwapp003.maxim-ic.com/inv/attachfile/attachfiledialog.php?pn=02-TPMINI5000-00' 
PRP DESCRIPTION 'TEST POINT; PIN DIA=0.1IN; TOTAL LENGTH=0.3IN; BOARD HOLE=0.04IN; RED; PHOSPHOR BRONZE WIRE SILVER PLATE FINISH; RECOMMENDED FOR BOARD THICKNESS=0.062IN; NOT FOR COLD TEST' 
PRP EST_PRICE '($0.143)' 
PRP EST_STOCK_STATUS 'HQ(145):HBO(140):MPOC(1460):DL(0)' 
PRP PACKAGE_HEIGHT_MAX '4.6 MIL' 
PRP HEIGHT '4.6' 
PRP LEAD_LENGTH '3.0MM' 
PRP MANUFACTURER 'KEYSTONE' 
PRP MFG_PART_NUMBER '5000' 
PRP PARENT_PART_TYPE 'TP_TP' 
PRP PARENT_PPT 'TP' 
PRP PARENT_PPT_PART 'TP_TP-TP_180P120D460H,N/A,02-TPMINI5000-00' 
PRP PART_NAME 'TP' 
PRP REFLOW '-' 
PRP SCH_MODIFIED_PART 'TRUE' 
PRP STATUS 'ACTIVE' 
PRP TEMP_RANGE 'N/A' 
PRP TOLERANCE 'N/A' 
PRP VALUE 'N/A' 
PRP VOLTAGE_RATING 'N/A' 
TOP 0 1.78 0.62 0.0 N 10 2 1
#