****************************************************************************************
*                                                                                      *
* Net List (Generic)                                                                   *
*                                                                                      *
* C:\ORCAD_DESIGNS\MAXIM_ INTEGRATED_PRODUCTS\MAX71020_EM_REV_3\MAX71020_EM_REV_3.MAX  *
* Tue Mar 10 09:00:51 2015                                                             *
*                                                                                      *
****************************************************************************************

 NET NAME                  PIN LIST                                     
-------------------------------------------------------------------------
+3.3V                                                                    
                          C4.2 C5.1 C6.2 C7.2 C8.1 C9.2 C200.1 C201.1  
                           C28.1 J1.2 R3.1 U4.8 U5.8 U6.21 U6.28        
                                                                         
+5VISO                                                                   
                          C20.1 C199.1 VR1.1 VR1.2 VR2.5               
                                                                         
5VIN                                                                     
                          C21.1 C26.1 J16.1 R94.1 U4.1 U5.1 VR2.2      
                                                                         
5VUSB                                                                    
                          C22.1 C23.1 C27.1 J21.1 R46.2 R53.1 R91.2    
                           R92.2 R93.2 R94.2 U3.3 U3.14 U3.31 U3.42     
                                                                         
AVCC                                                                     
                          C24.1 R91.1 U3.46                            
                                                                         
DIO0                                                                     
                          J60.1 U6.19                                  
                                                                         
DIO1                                                                     
                          J60.2 U6.18                                  
                                                                         
DIO2                                                                     
                          J60.3 U6.17                                  
                                                                         
DIO3                                                                     
                          J60.4 U6.8                                   
                                                                         
GND                                                                      
                          C1.1 C2.2 C3.1 C4.1 C5.2 C6.1 C7.1 C8.2 C9.1 
                           C12.2 C20.2 C42.2 C199.2 C200.2 C201.2       
                           C202.2 C203.2 C207.1 C28.2 J1.3 J49.1 J49.2  
                           J49.3 J49.4 J54.1 J57.2 J58.2 J59.2 J60.6    
                           R15.1 SW1.2 TP4.1 U4.5 U5.5 U6.5 U6.9 U6.24  
                           U6.27 VR1.5 VR2.4                            
                                                                         
GND_POWER                                                                
                          C21.2 C22.2 C23.2 C24.2 C25.2 C26.2 C27.2    
                           J16.6 J21.4 J21.5 J21.6 U3.9 U3.18 U3.25     
                           U3.34 U3.45 U3.47 U4.4 U5.4 VR2.1 Y2.2       
                                                                         
IAN                                                                      
                          C42.1 R97.2 U6.3                             
                                                                         
IAP                                                                      
                          C207.2 R100.2 U6.4                           
                                                                         
IBN                                                                      
                          J59.1 U6.1                                   
                                                                         
IBP                                                                      
                          J58.1 U6.2                                   
                                                                         
INTZ                                                                     
                          J60.5 U6.16                                  
                                                                         
MISO                                                                     
                          J20.2 U6.11                                  
                                                                         
MISO_5V                                                                  
                          J16.3 U3.22 U3.39 U5.3                       
                                                                         
MOSI                                                                     
                          J18.2 U6.12                                  
                                                                         
MOSI_5V                                                                  
                          J16.4 R49.2 R90.2 U4.3                       
                                                                         
N16980473                                                                
                          R46.1 U3.4                                   
                                                                         
N16980573                                                                
                          R49.1 U3.40                                  
                                                                         
N16980915                                                                
                          J18.1 U4.6                                   
                                                                         
N16981416                                                                
                          R53.2 U3.2                                   
                                                                         
N16981457                                                                
                          J17.1 U4.7                                   
                                                                         
N16981476                                                                
                          J19.1 U5.7                                   
                                                                         
N16986322                                                                
                          J1.1 VR1.8                                   
                                                                         
N16986393                                                                
                          R4.1 VR1.6                                   
                                                                         
N16992458                                                                
                          J54.2 U6.25                                  
                                                                         
N16999058                                                                
                          J55.1 J55.2 J55.3 J55.4 R96.2 R100.1         
                                                                         
N16999062                                                                
                          J56.1 J56.2 J56.3 J56.4 J57.1 R96.1 R97.1    
                                                                         
N17000023                                                                
                          J50.1 J50.2 J50.3 J50.4 R16.1                
                                                                         
N17000085                                                                
                          R16.2 R17.1                                  
                                                                         
N17008974                                                                
                          J20.1 U5.6                                   
                                                                         
RCT                                                                      
                          C202.1 VR1.4                                 
                                                                         
RESETB                                                                   
                          C203.1 R3.2 R4.2 SW1.1 U6.6                  
                                                                         
RSTOB                                                                    
                          R47.1 U3.5                                   
                                                                         
RXFTDI                                                                   
                          R90.1 R92.1 U3.23                            
                                                                         
SBBFTDI                                                                  
                          R48.1 U3.21                                  
                                                                         
SCK                                                                      
                          J17.2 U6.13                                  
                                                                         
SCKFTDI                                                                  
                          R93.1 R95.1 U3.24                            
                                                                         
SCK_5V                                                                   
                          J16.5 R95.2 U4.2                             
                                                                         
SSB                                                                      
                          J19.2 U6.10                                  
                                                                         
SSB_5V                                                                   
                          J16.2 R48.2 U5.2                             
                                                                         
USB3                                                                     
                          C25.1 U3.6                                   
                                                                         
USBDM                                                                    
                          J21.2 U3.8                                   
                                                                         
USBDP                                                                    
                          J21.3 R47.2 U3.7                             
                                                                         
VA                                                                       
                          C12.1 R15.2 R17.2 U6.26                      
                                                                         
VDD                                                                      
                          C2.1 U6.20                                   
                                                                         
VPP                                                                      
                          TP1.1 U6.7                                   
                                                                         
XIN                                                                      
                          C1.2 U6.22 Y1.2                              
                                                                         
XOUT                                                                     
                          C3.2 U6.23 Y1.1                              
                                                                         
XTI                                                                      
                          R50.2 U3.43 Y2.1                             
                                                                         
XTO                                                                      
                          R50.1 U3.44 Y2.3