1	1	BT1	LITHIUM CR2032	
2	1	CN1	1734035-2	CONN_USB_B_MINI_AMP_1734035_GND
3	3	C1,C3,C4	10uF	CAPC2012X135
4	4	C2,C8,C16,C29	1uF	CAPC1608X92
5	13	C5,C6,C7,C9,C10,C12,C13,	100nF	CAPC1608X92
		C14,C15,C17,C18,C19,C20
6	1	C11	220nF	CAPC1608X92
7	4	C23,C25,C27,C28	1uF	CAPC1005X55
8	1	C24	10nF	CAPC1005X55
9	1	C26	100nF	CAPC1005X55
10	2	C30,C31	18pF	CAPC1005X55
11	3	D1,D4,D9	DFLS230L-7	SOD123_1A2C
12	1	D2	1SMC12AT3	DIOM7959X241
13	5	D3,D5,D6,D7,D8	LED, GREEN	LEDC1608X80
14	1	FB1	HZ1206C202R-00	SM_L_1206
15	1	F1	0.5A	FUSE_459_460
16	7	JU1,JU3,JU19,JU20,JU23,	2x1	HDR_1ROW_254M-1X2
		JU24,JU25
17	17	JU2,JU9,JU10,JU11,JU12,	VREF	HDR_1ROW_254M-1X2
		JU13,JU14,JU17,JU18,JU26,
		JU27,JU28,JU29,JU30,JU31,
		JU32,JU33
18	5	JU4,JU15,JU16,JU21,JU22	VBAT SELECT	HDR_1ROW_254M-1X3
19	1	JU5	SC 0 CLKDIV 1	HDR_1ROW_254M-1X3
20	1	JU6	SC 0 CLKDIV 2	HDR_1ROW_254M-1X3
21	1	JU7	SC VOLTAGE 5V 3V	HDR_1ROW_254M-1X3
22	1	JU8	SC VOLTAGE 1V8	HDR_1ROW_254M-1X3
23	1	J1	PJ-102B	conn_pwr_jack_ra
24	1	J2	DE9Female	ASSMANN-AD-X-9-F
25	2	J3,J4	1x8	HDR_1ROW_254M-1X8
26	1	J5	1x4	HDR_1ROW_254M-1X4
27	1	J6	JTAG	HDR_2ROW_254M-2X5
28	4	MH1,MH2,MH3,MH4	MT HOLE 125-200	mthole125r200
29	4	M1,M2,M3,M4	SCREW MACH PHIL 4-40X14 NYLON	
30	4	M5,M6,M7,M8	0.625 4-40 STANDOFF	
31	2	R1,R15	1K	RESC1608X55
32	2	R2,R3	100K	RESC1608X55
33	4	R4,R5,R6,R7	10K	RESC1608X55
34	4	R8,R9,R10,R11	402	RESC1608X55
35	1	R14	49.9	RESC1005X40A
36	2	R16,R17	1.8K	RESC1608X55
37	32	SJ1,SJ2,SJ4,SJ5,SJ6,SJ7,	SHUNT	
		SJ8,SJ9,SJ10,SJ11,SJ12,
		SJ13,SJ14,SJ15,SJ16,SJ17,
		SJ18,SJ19,SJ20,SJ21,SJ22,
		SJ23,SJ24,SJ25,SJ26,SJ27,
		SJ28,SJ29,SJ30,SJ31,SJ32,
		SJ33
38	5	SW2,SW3,SW4,SW5,SW6	B3F-5000	sws_b3s_01
39	15	TP1,TP2,TP3,TP4,TP5,TP6,	TEST POINT_0	TP220d100metric
		TP7,TP8,TP9,TP10,TP11,
		TP12,TP13,TP14,TP15
40	1	U1	MAX1806EUA33+	uMAX8ep
41	1	U2	DS8023-RJX+	TSOP65P640X110-28
42	1	U3	MAX3207EAUT-T	SOT23_6P_95mm1_7x3mm
43	1	U4	MAX3381EEUP+	TSSOP65P300X110-20
44	1	U100	MAX36010-BNS+	QFN40P500X500X80-41N_L040T350
45	1	XBT1	BATTERY HOLDER	BAT_SMT_HOLDER_1061
46	1	XC1	C702 10M008 2724 A	smrtcrdc70210m0082724
47	1	Y1	32.768 KHz	XTAL_ABS13_690X140-4
48	1	Y2	12.000MHz	hc_49us