Design Name C:/work/jun/max3522b_evkit_a/rev2/max3522b_evkit_a/worklib/max3522b_evkit_a/physical/max3522b_evkit_a.brd
Date Fri Dec 23 11:08:47 2016
DRC Error Count Summary
DRC Error Type DRC Error Count
Etch to Pad 16
Total DRC Errors 16

Detailed DRC Errors
Constraint Name DRC Marker Location Required Value Actual Value Constraint Source Constraint Source Type Element 1 Element 2
Thru Pin to Shape Spacing (216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Top" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Top" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Top" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Bottom" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Bottom" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Top" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Bottom" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Bottom" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal3" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal2" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal2" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal3" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal3" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal2" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (-216.54 -216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal2" Mechanical Pin "Rdis_9501-07-0052."
Thru Pin to Shape Spacing (216.54 216.54) 10 MIL 0 MIL DEFAULT NET SPACING CONSTRAINTS Shape "Gnd_Field Etch/Internal3" Mechanical Pin "Rdis_9501-07-0052."