UNITS=INCH
ID=77
#
#Num Features
#
F 43

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
A 0.00056998 0.05708996 0.01238996 0.0689 0.01238337 0.05708661 0 P 0 Y;;ID=38642
L 0.01238996 0.0689 0.0439 0.0689 0 P 0;;ID=38649
A 0.0439 0.0689 0.05093996 0.07323996 0.04390344 0.07677421 0 P 0 N;;ID=38656
L 0.05093996 0.07323996 0.05963002 0.09055 0 P 0;;ID=38663
L 0.05963002 0.09055 0.07931004 0.09055 0 P 0;;ID=38670
A 0.07931004 0.09055 0.08718996 0.08268002 0.07931604 0.08267608 0 P 0 Y;;ID=38677
L 0.08718996 0.08268002 0.08718996 0.07676998 0 P 4095;;ID=38684
A 0.08718996 0.07676998 0.09506004 0.0689 0.09506289 0.07677293 0 P 0 N;;ID=38691
L 0.09506004 0.0689 0.2288 0.0689 0 P 0;;ID=38698
L 0.2288 0.0689 0.2365 0.0612 0 P 0;;ID=38705
L 0.2365 0.0612 5.905 0.0612 0 P 0;;ID=38712
L 5.905 0.0612 5.905 -0.0604 0 P 0;;ID=38719
L 5.905 -0.0604 0.2376 -0.0604 0 P 0;;ID=38726
L 0.2376 -0.0604 0.2291 -0.0689 0 P 0;;ID=38733
L 0.2291 -0.0689 0.09506004 -0.0689 0 P 0;;ID=38740
A 0.09506004 -0.0689 0.08718996 -0.07676998 0.09506289 -0.07677293 0 P 0 N;;ID=38747
L 0.08718996 -0.07676998 0.08718996 -0.08268002 0 P 4095;;ID=38754
A 0.08718996 -0.08268002 0.07931004 -0.09055 0.07931604 -0.08267608 0 P 0 Y;;ID=38761
L 0.07931004 -0.09055 0.05963002 -0.09055 0 P 0;;ID=38768
L 0.05963002 -0.09055 0.05093996 -0.07323996 0 P 0;;ID=38775
A 0.05093996 -0.07323996 0.0439 -0.0689 0.04390344 -0.07677421 0 P 0 N;;ID=38782
L 0.0439 -0.0689 0.01238996 -0.0689 0 P 0;;ID=38789
A 0.01238996 -0.0689 0.00056998 -0.05708996 0.01238337 -0.05708661 0 P 0 Y;;ID=38796
L 0.00056998 -0.05708996 0.00056998 0.05708996 0 P 0;;ID=38803
A 0.07931004 -0.09055 0.08718996 -0.08268002 0.07931604 -0.08267608 0 P 0 N;;ID=60195
L 0.08718996 -0.08268002 0.08718996 -0.07676998 0 P 4095;;ID=60202
A 0.08718996 -0.07676998 0.09506004 -0.0689 0.09506289 -0.07677293 0 P 0 Y;;ID=60209
L 0.09506004 -0.0689 0.19743002 -0.0689 0 P 0;;ID=60216
L 0.19743002 0.0689 0.09506004 0.0689 0 P 0;;ID=60223
A 0.09506004 0.0689 0.08718996 0.07676998 0.09506289 0.07677293 0 P 0 Y;;ID=60230
L 0.08718996 0.07676998 0.08718996 0.08268002 0 P 4095;;ID=60237
A 0.08718996 0.08268002 0.07931004 0.09055 0.07931604 0.08267608 0 P 0 N;;ID=60244
L 0.07931004 0.09055 0.05963002 0.09055 0 P 0;;ID=60251
L 0.05963002 0.09055 0.05093996 0.07323996 0 P 0;;ID=60258
A 0.05093996 0.07323996 0.0439 0.0689 0.04390344 0.07677421 0 P 0 Y;;ID=60265
L 0.0439 0.0689 0.01238996 0.0689 0 P 0;;ID=60272
A 0.01238996 0.0689 0.00056998 0.05708996 0.01238337 0.05708661 0 P 0 N;;ID=60279
L 0.00056998 0.05708996 0.00056998 -0.05708996 0 P 0;;ID=60286
A 0.00056998 -0.05708996 0.01238996 -0.0689 0.01238337 -0.05708661 0 P 0 N;;ID=60293
L 0.01238996 -0.0689 0.0439 -0.0689 0 P 0;;ID=60300
A 0.0439 -0.0689 0.05093996 -0.07323996 0.04390344 -0.07677421 0 P 0 Y;;ID=60307
L 0.05093996 -0.07323996 0.05963002 -0.09055 0 P 0;;ID=60314
L 0.05963002 -0.09055 0.07931004 -0.09055 0 P 0;;ID=60321