#
#Num Features
#
F 16

#
#Units
#
U INCH

#
#Feature symbol names
#
$0 r10

#
#Layer features
#
L 0.685 0.7 0.1 0.7 0 P 0 
A 0.1 0.7 0 0.6 0.1 0.6 0 P 0 N
L 0 0.6 0 0.1 0 P 0 
A 0 0.1 0.1 0 0.1 0.1 0 P 0 N
L 0.1 0 0.685 0 0 P 0 
A 0.685 0 0.7544625 0.02806644 0.6850002 0.09998996 0 P 0 N
A 0.7544625 0.02806644 0.78493002 0.09651004 0.685 0.09999055 0 P 0 N
A 0.78493002 0.09651004 0.78498996 0.09998996 0.68498996 0.09997195 0 P 0 N
A 0.78498996 0.09998996 0.78499252 0.10070492 0.88498996 0.09998947 0 P 0 Y
A 0.78499252 0.10070492 0.785 0.10141998 0.88498996 0.10001634 0 P 0 Y
L 0.785 0.10141998 0.785 0.59843002 0 P 0 
A 0.785 0.59843002 0.78498996 0.59998996 0.88498996 0.59985344 0 P 0 Y
A 0.78498996 0.59998996 0.78495925 0.60261083 0.68498996 0.60012884 0 P 0 N
A 0.78495925 0.60261083 0.78486004 0.60523002 0.68498996 0.60013553 0 P 0 N
A 0.78486004 0.60523002 0.75383563 0.67253504 0.685 0.60000217 0 P 0 N
A 0.75383563 0.67253504 0.685 0.7 0.68499764 0.6 0 P 0 N