UUNITS = MILS
L1                   1338.0         1550.0      270    INDUC_PA0513        
C12                  1126.0         1290.0        0  m CC0805              
C13                  1126.0         1209.0      180    CC0805              
C14                  1276.0         1209.0      180    CC0805              
C15                  1426.0         1209.0      180    CC0805              
C16                  1126.0         1457.0        0  m CC0805              
C17                  1126.0         1124.0      180    CC0805              
C18                  1276.0         1124.0      180    CC0805              
C19                  1426.0         1124.0      180    CC0805              
C20                  1268.0         1651.0        0  m CC0805              
C22                  1126.0         1039.0      180    CC0805              
C26                  1276.0         1039.0      180    CC0805              
C27                  1426.0         1039.0      180    CC0805              
C30                  1427.0         1039.0        0  m CC0805              
C33                  1581.0         1039.0      180    CC0805              
C34                  1581.0         1208.0      180    CC0805              
C40                  1581.0         1124.0      180    CC0805              
C41                  1582.0         1124.0        0  m CC0805              
C42                  1425.0         1653.0        0  m CC0805              
C43                  1585.0         1653.0        0  m CC0805              
C44                  1126.0         1207.0        0  m CC0805              
C45                  1277.0         1039.0        0  m CC0805              
C46                  1126.0         1543.0        0  m CC0805              
C47                  1126.0         1124.0        0  m CC0805              
C48                  1277.0         1124.0        0  m CC0805              
C49                  1427.0         1124.0        0  m CC0805              
C50                  1581.0         1039.0        0  m CC0805              
C52                  1126.0         1039.0        0  m CC0805              
C53                  1126.0         1373.0        0  m CC0805              
U1                   1422.0         1960.0      270    QFN_MAX20730        
J704                 2600.0         2595.0      180    CONN_BOXHEADER_2X8  
R2                   1515.0         1970.0        0  m CR0402              
R6                   1630.0         1995.0       90    CR0402              
R9                   1578.0         2072.0       90    CR0402              
C1                   756.0          2795.0       90  m CC7343              
C2                   1314.0         2795.0       90  m CC7343              
C72                  1136.0         2795.0       90  m CC7343              
C73                  944.0          2796.0       90  m CC7343              
C74                  385.0          2795.0       90  m CC7343              
C75                  569.0          2795.0       90  m CC7343              
C10                  1354.0         2185.0        0  m CC1206              
C11                  1569.0         2185.0      180  m CC1206              
C5                   1354.0         2185.0      180    CC1206              
C6                   1568.0         2185.0        0    CC1206              
C23                  1505.0         1905.0        0  m CC0402              
C24                  1796.0         1169.0      270  m CC0402              
C37                  1615.0         1940.0        0    CC0402              
C28                  1451.0         1500.0      180  m CAP_T530            
C29                  1452.0         1284.0      180  m CAP_T530            
C3                   1376.0         2081.0      180    CC0402              
C31                  1492.0         2032.5      180  m CC0402              
C32                  1430.0         1905.0      180  m CC0402              
C4                   1500.0         2063.0      180  m CC0402              
C35                  384.0           983.0        0  m CC0603              
C7                   1377.0         2120.0      180    CC0603              
C9                   1560.0         1809.0      180    CC0402              
C36                  1480.0         1840.0        0    CC0402              
C51                  1560.0         1840.0      180    CC0402              
C38                  1630.0         2090.0      180    CC0402              
C39                  1600.0         1995.0       90    CC0402              
C56                  380.0          1240.0      270  m CC7343              
C57                  291.0           839.0      270  m CC0402              
C58                  464.0           839.0      270  m CC0402              
C60                  119.0          1834.0        0  m CC0402              
C61                  296.0          2045.0      270  m CC0402              
C700                 2604.0         1681.0        0  m CC0402              
C704                 2571.0         2773.0      270  m CC0402              
C707                 2253.0         2232.0        0  m CC0402              
C76                  1395.0          838.0      180  m CC1206              
C77                  1620.0          838.0        0  m CC1206              
C62                  1620.0          935.0      180    CC1206              
C63                  1395.0          838.0        0    CC1206              
C64                  1160.0          838.0      180    CC1206              
C65                  1160.0          934.0      180    CC1206              
C66                  1395.0          935.0        0    CC1206              
C67                  1620.0          838.0      180    CC1206              
C68                  1160.0          934.0        0  m CC1206              
C69                  1395.0          935.0      180  m CC1206              
C70                  1620.0          935.0        0  m CC1206              
C71                  1160.0          838.0        0  m CC1206              
C701                 2423.0         2258.0       90  m CC0402              
C702                 2572.0         1588.0      270  m CC0402              
C705                 1914.0         1589.0      270  m CC0402              
C703                 2323.0         2258.0       90  m CC0402              
C8                   1395.0         1840.0      180    CC0402              
C706                 1953.0         1776.0       90  m CC0603              
D700                 2748.0         1801.0        0  m SOT23               
D701                 2223.0         1955.5       90    LED_1206            
GND1                 115.0          2440.0        0    CONN_HEADER_1X1     
GND2                 455.0          2124.0        0    CONN_HEADER_1X1     
GND3                 2565.0         1404.0        0    CONN_HEADER_1X1     
LOOP                 2354.0         1229.0        0    CONN_HEADER_1X1     
VDD1                 110.0          3140.0        0    CONN_HEADER_1X1     
VX1                  663.0          2124.0        0    CONN_HEADER_1X1     
J1                   205.0          2780.0      270    CONN_TERM_BLOCK_2   
J8                   2780.0         1085.0       90    CONN_TERM_BLOCK_2   
J11                  2160.2         1376.0       90    CONN_MINI_SCOPE     
J3                   1477.0          255.0      180    FINGERS_EVAL_NS     
J4                   2354.0         1458.0      270    CONN_HEADER_1X2     
J6                   200.0          1895.0       90    CONN_HEADER_2X4     
J7                   2815.0         1638.0      270    CONN_HEADER_2X3     
J701                 2882.0         2129.0      270    CONN_HEADER_1X4     
J702                 2603.0         2990.0      180    CONN_USB_RA_5PIN    
J703                 2881.0         2684.0      270    CONN_HEADER_1X5     
J9                   205.0          1205.0      180    CONN_HEADER_1X2     
L2                   1345.0         1598.0      270    10_4MMX7_9MAX       
MTG1                 970.0          1965.0        0    MTG_HOLE_120R70     
MTG2                 1770.0         1965.0        0    MTG_HOLE_120R70     
R1                   1525.0         2093.0      180  m CR0402              
R3                   1492.0         2003.0      180  m CR0402              
R10                  1130.0         1825.0        0    CR0402              
R20                  219.0          1834.0        0  m CR0402              
R21                  118.0          1794.0      180  m CR0402              
R22                  356.0          2026.0        0  m CR0402              
R23                  355.0          2064.0        0  m CR0402              
R11                  1854.0         1190.0        0  m CR0402              
R14                  1527.0         2078.0        0    CR0402              
R26                  1990.0         2775.0      270    CR0402              
R708                 2683.0         2774.0      270  m CR0402              
R710                 2023.0         2253.0      270  m CR0402              
R713                 2073.0         2253.0      270  m CR0402              
R714                 2528.0         2773.0      270  m CR0402              
R715                 2490.0         2773.0      270  m CR0402              
R719                 2764.0         1930.0        0  m CR0402              
R720                 2373.0         2259.0      270  m CR0402              
R721                 2573.0         2257.0      270  m CR0402              
R723                 2173.0         2254.0      270  m CR0402              
R12                  1615.0         1905.0      180    CR0402              
R13                  1630.0         2055.0        0    CR0402              
R15                  2005.0         2670.0      270  m CR0402              
R5                   2705.0         1472.0      180  m CR0402              
R8                   2705.0         1508.0      180  m CR0402              
R4                   1855.0         1149.0        0  m CR0402              
R700                 2623.0         1938.0       90    CR0805              
R701                 2423.0         2333.0       90  m CR0402              
R703                 2323.0         2339.0       90  m CR0402              
R704                 2623.0         1619.0       90  m CR0402              
R702                 2523.0         2259.0      270  m CR0402              
R705                 2674.0         1653.0      270  m CR0402              
R706                 2764.0         2030.0      180  m CR0402              
R707                 2764.0         1970.0      180  m CR0402              
R722                 2174.0         2365.0       90  m CR0402              
R709                 2173.0         1778.0       90    CR0402              
SW1                  734.0          3143.0      270    SW_CK_GT21MCKE      
SW3                  105.0           835.0        0    SW_CK_GT21MCKE      
SW4                  2228.0         2818.4      180    SW_PB_EVQ101K       
U3                   376.0           870.0      180  m M5                  
U700                 2348.0         1963.0      270  m SOIC_28             
X700                 2243.0         1608.0        0  m ECS-200-20-5PX