UUNITS = MILS
J704                 2600.0         2595.0      180    CONN_BOXHEADER_2X8  
R2                   1515.0         1970.0        0  m CR0402              
R6                   1630.0         1995.0       90    CR0402              
R9                   1578.0         2072.0       90    CR0402              
U1                   1362.3         1961.0      270    QFN_MAX20731        
C1                   756.0          2795.0       90  m CC7343              
C2                   1314.0         2795.0       90  m CC7343              
C72                  1136.0         2795.0       90  m CC7343              
C73                  944.0          2796.0       90  m CC7343              
C74                  385.0          2795.0       90  m CC7343              
C75                  569.0          2795.0       90  m CC7343              
C10                  1354.0         2185.0        0  m CC1206              
C11                  1569.0         2185.0      180  m CC1206              
C5                   1354.0         2185.0      180    CC1206              
C6                   1568.0         2185.0        0    CC1206              
C12                  1126.0         1290.0        0  m CC0805              
C16                  1126.0         1457.0        0  m CC0805              
C20                  1268.0         1651.0        0  m CC0805              
C34                  1581.0         1208.0      180    CC0805              
C41                  1582.0         1124.0        0  m CC0805              
C42                  1425.0         1653.0        0  m CC0805              
C43                  1585.0         1653.0        0  m CC0805              
C44                  1126.0         1207.0        0  m CC0805              
C46                  1126.0         1543.0        0  m CC0805              
C47                  1126.0         1124.0        0  m CC0805              
C49                  1427.0         1124.0        0  m CC0805              
C53                  1126.0         1373.0        0  m CC0805              
C13                  1126.0         1209.0      180    CC0805              
C14                  1276.0         1209.0      180    CC0805              
C15                  1426.0         1209.0      180    CC0805              
C17                  1126.0         1124.0      180    CC0805              
C18                  1276.0         1124.0      180    CC0805              
C19                  1426.0         1124.0      180    CC0805              
C22                  1126.0         1039.0      180    CC0805              
C26                  1276.0         1039.0      180    CC0805              
C27                  1426.0         1039.0      180    CC0805              
C30                  1427.0         1039.0        0  m CC0805              
C33                  1581.0         1039.0      180    CC0805              
C40                  1581.0         1124.0      180    CC0805              
C45                  1277.0         1039.0        0  m CC0805              
C48                  1277.0         1124.0        0  m CC0805              
C50                  1581.0         1039.0        0  m CC0805              
C52                  1126.0         1039.0        0  m CC0805              
C23                  1505.0         1905.0        0  m CC0402              
C24                  1796.0         1169.0      270  m CC0402              
C37                  1615.0         1940.0        0    CC0402              
C28                  1451.0         1500.0      180  m CAP_T530            
C29                  1452.0         1284.0      180  m CAP_T530            
C3                   1376.0         2081.0      180    CC0402              
C31                  1492.0         2032.5      180  m CC0402              
C32                  1430.0         1905.0      180  m CC0402              
C4                   1500.0         2063.0      180  m CC0402              
C35                  384.0           983.0        0  m CC0603              
C7                   1377.0         2120.0      180    CC0603              
C9                   1560.0         1809.0      180    CC0402              
C36                  1480.0         1840.0        0    CC0402              
C51                  1560.0         1840.0      180    CC0402              
C38                  1630.0         2090.0      180    CC0402              
C39                  1600.0         1995.0       90    CC0402              
C56                  380.0          1240.0      270  m CC7343              
C57                  291.0           839.0      270  m CC0402              
C58                  464.0           839.0      270  m CC0402              
C60                  119.0          1834.0        0  m CC0402              
C61                  296.0          2045.0      270  m CC0402              
C700                 2604.0         1681.0        0  m CC0402              
C704                 2571.0         2773.0      270  m CC0402              
C707                 2253.0         2232.0        0  m CC0402              
C76                  1395.0          838.0      180  m CC1206              
C77                  1620.0          838.0        0  m CC1206              
C62                  1620.0          935.0      180    CC1206              
C63                  1395.0          838.0        0    CC1206              
C64                  1160.0          838.0      180    CC1206              
C65                  1160.0          934.0      180    CC1206              
C66                  1395.0          935.0        0    CC1206              
C67                  1620.0          838.0      180    CC1206              
C68                  1160.0          934.0        0  m CC1206              
C69                  1395.0          935.0      180  m CC1206              
C70                  1620.0          935.0        0  m CC1206              
C71                  1160.0          838.0        0  m CC1206              
C701                 2423.0         2258.0       90  m CC0402              
C702                 2572.0         1588.0      270  m CC0402              
C705                 1914.0         1589.0      270  m CC0402              
C703                 2323.0         2258.0       90  m CC0402              
C8                   1395.0         1840.0      180    CC0402              
C706                 1953.0         1776.0       90  m CC0603              
D700                 2748.0         1801.0        0  m SOT23               
D701                 2223.0         1955.5       90    LED_1206            
GND1                 115.0          2440.0        0    CONN_HEADER_1X1     
GND2                 455.0          2124.0        0    CONN_HEADER_1X1     
GND3                 2565.0         1404.0        0    CONN_HEADER_1X1     
LOOP                 2354.0         1229.0        0    CONN_HEADER_1X1     
VDD1                 110.0          3140.0        0    CONN_HEADER_1X1     
VX1                  663.0          2124.0        0    CONN_HEADER_1X1     
J1                   205.0          2780.0      270    CONN_TERM_BLOCK_2   
J8                   2780.0         1085.0       90    CONN_TERM_BLOCK_2   
J11                  2160.2         1376.0       90    CONN_MINI_SCOPE     
J3                   1477.0          255.0      180    FINGERS_EVAL_NS     
J4                   2354.0         1458.0      270    CONN_HEADER_1X2     
J6                   200.0          1895.0       90    CONN_HEADER_2X4     
J7                   2815.0         1638.0      270    CONN_HEADER_2X3     
J701                 2882.0         2129.0      270    CONN_HEADER_1X4     
J702                 2603.0         2990.0      180    CONN_USB_RA_5PIN    
J703                 2881.0         2684.0      270    CONN_HEADER_1X5     
J9                   205.0          1205.0      180    CONN_HEADER_1X2     
L1                   1338.0         1550.0      270    INDUC_PA0513        
L2                   1345.0         1598.0      270    10_4MMX7_9MAX       
MTG1                 970.0          1965.0        0    MTG_HOLE_120R70     
MTG2                 1770.0         1965.0        0    MTG_HOLE_120R70     
R1                   1525.0         2093.0      180  m CR0402              
R3                   1492.0         2003.0      180  m CR0402              
R10                  1130.0         1825.0        0    CR0402              
R20                  219.0          1834.0        0  m CR0402              
R21                  118.0          1794.0      180  m CR0402              
R22                  356.0          2026.0        0  m CR0402              
R23                  355.0          2064.0        0  m CR0402              
R11                  1854.0         1190.0        0  m CR0402              
R14                  1527.0         2078.0        0    CR0402              
R26                  1990.0         2775.0      270    CR0402              
R708                 2683.0         2774.0      270  m CR0402              
R710                 2023.0         2253.0      270  m CR0402              
R713                 2073.0         2253.0      270  m CR0402              
R714                 2528.0         2773.0      270  m CR0402              
R715                 2490.0         2773.0      270  m CR0402              
R719                 2764.0         1930.0        0  m CR0402              
R720                 2373.0         2259.0      270  m CR0402              
R721                 2573.0         2257.0      270  m CR0402              
R723                 2173.0         2254.0      270  m CR0402              
R12                  1615.0         1905.0      180    CR0402              
R13                  1630.0         2055.0        0    CR0402              
R15                  2005.0         2670.0      270  m CR0402              
R5                   2705.0         1472.0      180  m CR0402              
R8                   2705.0         1508.0      180  m CR0402              
R4                   1855.0         1149.0        0  m CR0402              
R700                 2623.0         1938.0       90    CR0805              
R701                 2423.0         2333.0       90  m CR0402              
R703                 2323.0         2339.0       90  m CR0402              
R704                 2623.0         1619.0       90  m CR0402              
R702                 2523.0         2259.0      270  m CR0402              
R705                 2674.0         1653.0      270  m CR0402              
R706                 2764.0         2030.0      180  m CR0402              
R707                 2764.0         1970.0      180  m CR0402              
R722                 2174.0         2365.0       90  m CR0402              
R709                 2173.0         1778.0       90    CR0402              
SW1                  734.0          3143.0      270    SW_CK_GT21MCKE      
SW3                  105.0           835.0        0    SW_CK_GT21MCKE      
SW4                  2228.0         2818.4      180    SW_PB_EVQ101K       
U3                   376.0           870.0      180  m M5                  
U700                 2348.0         1963.0      270  m SOIC_28             
X700                 2243.0         1608.0        0  m ECS-200-20-5PX