UNITS=INCH
ID=292
#
#Component attribute names
#
@0 .comp_height
@1 _package_name

#
#Component attribute text strings
#
&0 1210
&1 IND-XAL4040
&2 NO-BODY+1

# CMP 0
CMP 0 0.751 1.77 90.0 N C1 ??? ;0=0.109840,1=0;ID=299
PRP CAP '4.70E-06' 
PRP NO_DIR_CHECK 'TRUE' 
PRP ALT_SYMBOLS 'CAPC3225X270L' 
PRP CASE 'SMT (1210)' 
PRP MATERIAL_TYPE 'CERAMIC CHIP' 
PRP TEMP_COEF 'X7R' 
PRP VLOG_PARAM01 'CAP:INTEGER' 
PRP BEHAVIORAL_MODEL 'TRUE' 
PRP BOM 'Y' 
PRP DATASHEET_URL 'http://mpoctsg.maxim-ic.com/mpoc/inv/attachfile/attachfiledialog.php?pn=20-004U7-BA40' 
PRP DESCRIPTION 'CAPACITOR; SMT (1210); CERAMIC CHIP; 4.7UF; 80V; TOL=10%; TG=-55 DEGC TO +125 DEGC; TC=X7R' 
PRP EST_PRICE '($1.0200)' 
PRP EST_STOCK_STATUS 'HQ(1025):HBO(109):MPOC(0)' 
PRP LEAD_LENGTH 'N/A' 
PRP MANUFACTURER 'MURATA' 
PRP MFG_PART_NUMBER 'GRM32ER71K475KE14' 
PRP PARENT_PART_TYPE 'CAP_NP_1210CAP' 
PRP PARENT_PPT 'CAP_NP' 
PRP PARENT_PPT_PART 'CAP_NP_1210CAP-1210,4.7UF,20-004U7-BA40' 
PRP PART_NAME 'CAP_NP' 
PRP REFLOW '-' 
PRP SAP_STATUS 'NO' 
PRP SCH_MODIFIED_PART 'TRUE' 
PRP STATUS 'EVKIT-NOT FOR TEST' 
PRP TEMP_RANGE '-55 DEGC TO +125 DEGC' 
PRP TOLERANCE '10%' 
PRP VALUE '4.7UF' 
PRP VOLTAGE_RATING '80V' 
TOP 0 0.751 1.83299 90.0 N 1 20 1
TOP 1 0.751 1.70701 90.0 N 2 2 2
#
# CMP 1
CMP 1 0.794 1.583 180.0 N L1 ??? ;0=0.161420,1=1;ID=302
PRP CURRENT_RATING '3.10A' 
PRP CASE 'SMT' 
PRP MATERIAL_TYPE 'COMPOSITE' 
PRP BEHAVIORAL_MODEL 'FALSE' 
PRP BOM 'Y' 
PRP DATASHEET_URL 'http://mpoctsg.maxim-ic.com/mpoc/inv/attachfile/attachfiledialog.php?pn=50-0010U-0UD' 
PRP DESCRIPTION 'INDUCTOR; SMT; COMPOSITE; 10UH; 20%; 3.10A' 
PRP EST_PRICE '($2.1900)' 
PRP EST_STOCK_STATUS 'HQ(0):HBO(0):MPOC(0)' 
PRP LEAD_LENGTH 'N/A' 
PRP MANUFACTURER 'COILCRAFT' 
PRP MFG_PART_NUMBER 'XAL4040-103ME' 
PRP PARENT_PART_TYPE 'INDUCT_IND_XAL4040' 
PRP PARENT_PPT 'INDUCT' 
PRP PARENT_PPT_PART 'INDUCT_IND_XAL4040-IND_XAL4040,10UH,50-0010U-0UD' 
PRP PART_NAME 'INDUCT' 
PRP REFLOW '-' 
PRP SAP_STATUS 'NO' 
PRP SCH_MODIFIED_PART 'TRUE' 
PRP STATUS 'EVKIT-NOT FOR TEST' 
PRP TEMP_RANGE '-40 DEGC TO +125 DEGC' 
PRP TOLERANCE '20%' 
PRP VALUE '10UH' 
TOP 0 0.7312 1.583 180.0 N 2 3 1
TOP 1 0.8568 1.583 180.0 N 12 9 2
#
# CMP 2
CMP 16 2.675 2.85 0.0 N no_refdes+1 ??? ;1=2;ID=372
TOP 0 2.675 2.85 0.0 N 0 7 1
#
# CMP 3
CMP 16 0.325 0.15 0.0 N no_refdes+2 ??? ;1=2;ID=376
TOP 0 0.325 0.15 0.0 N 0 8 1
#
# CMP 4
CMP 16 0.325 2.85 0.0 N no_refdes+3 ??? ;1=2;ID=377
TOP 0 0.325 2.85 0.0 N 0 9 1
#