(---------------------------------------------------------------------)
(                                                                     )
(    Lead Length Violation Report                                     )
(                                                                     )
(    Drawing          : max14690_evkit_a.brd                          )
(    Software Version : 17.2P028                                      )
(    Date/Time        : Fri Nov 18 09:26:37 2016                      )
(                                                                     )
(---------------------------------------------------------------------)


Program Version - 003
<b>Note: 
1)This program will flag only PACKAGE SYMBOLS not Mechanical or any other type.
2)Parts with BOM value 'N' will be ignored.
3)Unplaced symbols are not considered.
4)Only the symbols with PTH Electrical pins are checked.</b>

Actual board thickness 62.5 Mils(1.59 MM)/(0.063 inch) 

Note: On violation, Please send the report to the Project Requestor and the Assembly Team to review.
List of symbols whose lead length is less than actual board thickness are listed below

 No Violations Found.

"\n\nProgram executed by \"abraham.dimapilis\" on \"Nov 18 09:26:37 2016\""
</font>

**** END OF REPORT****