IPC standard recommends 
Minimum 8 "mils" annular ring on PTH pads
Minimum 5 "mils" annular ring on Through hole vias

Design Name:"max14690_evkit_a"


List of Through hole Vias will annular ring less than 5 "mils"
----------------------------------------------------
pad_name,pad_isThrough,Drill_hole_type,Drill_Dia,Drill_Plating,pad_layer,Pad_Type,Pad_Geometry,Pad_Shape_Name,Pad_Width,Pad_Height,annular_ring,sym_name

"EK_V16H8",t,"CIRCLE_DRILL",8.0,"PLATED","TOP","REGULAR","CIRCLE"," ",16.0,16.0,4.0,


Total Through hole Vias having annular ring less than 5 "mils" value is 1


 -- END OF REPORT --

existing hole