Bill of Material Report
C:/tmp/20_072118a/worklib/02_072118a_top/physical/08_072118a.brd
Mon Oct  3 16:13:12 2022

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0402,"CAP_SM-1UF,16V,20,E020695,C0402-C0402",1uF,20,DISCRETE,C1
C0805H53,"CAP_SM-10UF,16V,10,E006166,C0805H53-C0805H53",10uF,10,DISCRETE,C2
C0603,"CAP_SM-1UF,16V,10,E020111,C0603-C0603",1uF,10,DISCRETE,C3
C0603,"CAP_SM-1UF,16V,10,E020111,C0603-C0603",1uF,10,DISCRETE,C4
C0603,"CAP_SM-3300PF,25V,10,E058968,C0603-C0603",3300PF,10,DISCRETE,C5
C0603,"CAP_SM-3300PF,25V,10,E058968,C0603-C0603",3300PF,10,DISCRETE,C6
C1210H106,"CAP_SM-10UF,100V,10,E044329,C1210H106-(C1210L),C1210H106",10UF,10,DISCRETE,C7
C1210H106,"CAP_SM-10UF,100V,10,E044329,C1210H106-(C1210L),C1210H106",10UF,10,DISCRETE,C8
C1210H106,"CAP_SM-10UF,100V,10,E044329,C1210H106-(C1210L),C1210H106",10UF,10,DISCRETE,C9
C1210H106,"CAP_SM-10UF,100V,10,E044329,C1210H106-(C1210L),C1210H106",10UF,10,DISCRETE,C10
CPLSMSQ531H551,"CAPP_SM-47UF,100V,20,E049289,CPLSMSQ531H551-CPLSMSQ531H551",47UF,20,DISCRETE,C11
CPLSMSQ531H551,"CAPP_SM-47UF,100V,20,E049289,CPLSMSQ531H551-CPLSMSQ531H551",47UF,20,DISCRETE,C12
CPLSMSQ531H551,"CAPP_SM-47UF,100V,20,E049289,CPLSMSQ531H551-CPLSMSQ531H551",47UF,20,DISCRETE,C13
CPLSMSQ531H551,"CAPP_SM-47UF,100V,20,E049289,CPLSMSQ531H551-CPLSMSQ531H551",47UF,20,DISCRETE,C14
TO-277A,"DIOSCHOTTKY_3P_SM-V10PM15-M3/H,150V,N/A,E057965,TO-277A-TO-277A",V10PM15-M3/H,N/A,IC,D1
TO-277A,"DIOSCHOTTKY_3P_SM-V10PM15-M3/H,150V,N/A,E057965,TO-277A-TO-277A",V10PM15-M3/H,N/A,IC,D2
TO-277A,"DIOSCHOTTKY_3P_SM-V10PM15-M3/H,150V,N/A,E057965,TO-277A-TO-277A",V10PM15-M3/H,N/A,IC,D3
TO-277A,"DIOSCHOTTKY_3P_SM-V10PM15-M3/H,150V,N/A,E057965,TO-277A-TO-277A",V10PM15-M3/H,N/A,IC,D4
SOD123HE,"DIOSCHOTTKY_SM-S115FP,150V,N/A,E046225,SOD123HE-SOD123HE",S115FP,N/A,IC,D5
SOD123HE,"DIOSCHOTTKY_SM-S115FP,150V,N/A,E046225,SOD123HE-SOD123HE",S115FP,N/A,IC,D6
SON8,"TRANNMOSFET_8P_V2_SM-BSC160N15NS5ATMA1,E051660,SON8-SON8",BSC160N15NS5ATMA1,N/A,IC,Q1
SON8,"TRANNMOSFET_8P_V2_SM-BSC160N15NS5ATMA1,E051660,SON8-SON8",BSC160N15NS5ATMA1,N/A,IC,Q2
R0603,"RES_SM-100K,E010279,1/10W,1,R0603-R0603",100K,1,DISCRETE,R2
R0603,"RES_SM-0,E005803,N/A,N/A,R0603-R0603",0,N/A,DISCRETE,R5
R0603,"RES_SM-0,E005803,N/A,N/A,R0603-R0603",0,N/A,DISCRETE,R6
R0603,"RES_SM-0,E005803,N/A,N/A,R0603-R0603",0,N/A,DISCRETE,R7
R0603,"RES_SM-0,E005803,N/A,N/A,R0603-R0603",0,N/A,DISCRETE,R8
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP1
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP2
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP3
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP4
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP5
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP6
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP7
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP8
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP9
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP10
CNMILLMAX2501,"CNTP1P_TH-2501-2-00-80-00-00-07-0,E031108,CNMILLMAX2501-(),CNMILLMAX2501",2501-2-00-80-00-00-07-0,N/A,IO,TP11
MSOP12_PAD2_845X1_651,"ADLTC7067_SM-LTC7067RMSE#WPBF,E057879,MSOP12_PAD2_845X1_651-MSOP12_PAD2_845X1_651",LTC7067RMSE#WPBF,N/A,IC,U1