(DEVICE FILE: RES_SM-TBD0603E004050TBD0603TBD0603R0603-R0603 - used for device: 'RES_SM-TBD0603,E004050,TBD0603,TBD0603,R0603-R0603')

PACKAGE R0603
CLASS DISCRETE
PINCOUNT 2

PINORDER 'RES_SM-TBD0603,E004050,TBD0603,' N1 N2
PINSWAP 'RES_SM-TBD0603,E004050,TBD0603,' N1 N2
FUNCTION G1 'RES_SM-TBD0603,E004050,TBD0603,' 1 2

PACKAGEPROP ALT_SYMBOLS '(R0603)'
PACKAGEPROP PARENT_PART_TYPE RES_SM
PACKAGEPROP PARENT_PPT RES
PACKAGEPROP PARENT_PPT_PART 'RES_SM-TBD0603,E004050,TBD0603,TBD0603,R0603'
PACKAGEPROP PART_NAME RES
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL TBD0603
PACKAGEPROP VALUE TBD0603

END