(DEVICE FILE: IND_SM-22UH20E054929LSMSQ157H122-LSMSQ157H122 - used for device: 'IND_SM-2.2UH,20,E054929,LSMSQ157H122-LSMSQ157H122')

PACKAGE LSMSQ157H122
CLASS DISCRETE
PINCOUNT 2

PINORDER 'IND_SM-2.2UH,20,E054929,LSMSQ15' N1 N2
PINSWAP 'IND_SM-2.2UH,20,E054929,LSMSQ15' N1 N2
FUNCTION G1 'IND_SM-2.2UH,20,E054929,LSMSQ15' 1 2

PACKAGEPROP ALT_SYMBOLS '(LSMSQ157H122)'
PACKAGEPROP PARENT_PART_TYPE IND_SM
PACKAGEPROP PARENT_PPT IND
PACKAGEPROP PARENT_PPT_PART 'IND_SM-2.2UH,20,E054929,LSMSQ157H122'
PACKAGEPROP PART_NAME IND
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 20
PACKAGEPROP VALUE '2.2UH'

END