(DEVICE FILE: IND_SM-1UH20E047721LSMSQ160H47-LSMSQ160H47 - used for device: 'IND_SM-1UH,20,E047721,LSMSQ160H47-LSMSQ160H47')

PACKAGE LSMSQ160H47
CLASS DISCRETE
PINCOUNT 2

PINORDER 'IND_SM-1UH,20,E047721,LSMSQ160H' N1 N2
PINSWAP 'IND_SM-1UH,20,E047721,LSMSQ160H' N1 N2
FUNCTION G1 'IND_SM-1UH,20,E047721,LSMSQ160H' 1 2

PACKAGEPROP ALT_SYMBOLS '(LSMSQ160H47)'
PACKAGEPROP PARENT_PART_TYPE IND_SM
PACKAGEPROP PARENT_PPT IND
PACKAGEPROP PARENT_PPT_PART 'IND_SM-1UH,20,E047721,LSMSQ160H47'
PACKAGEPROP PART_NAME IND
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 20
PACKAGEPROP VALUE 1UH

END