(DEVICE FILE: IND_SM-047UH20E044274LSMSQ157H83_CC-LSMSQ157H83_CC - used for device: 'IND_SM-0.47UH,20,E044274,LSMSQ157H83_CC-LSMSQ157H83_CC')

PACKAGE LSMSQ157H83_CC
CLASS DISCRETE
PINCOUNT 2

PINORDER 'IND_SM-0.47UH,20,E044274,LSMSQ1' N1 N2
PINSWAP 'IND_SM-0.47UH,20,E044274,LSMSQ1' N1 N2
FUNCTION G1 'IND_SM-0.47UH,20,E044274,LSMSQ1' 1 2

PACKAGEPROP ALT_SYMBOLS '(LSMSQ157H83_CC)'
PACKAGEPROP PARENT_PART_TYPE IND_SM
PACKAGEPROP PARENT_PPT IND
PACKAGEPROP PARENT_PPT_PART 'IND_SM-0.47UH,20,E044274,LSMSQ157H83_CC'
PACKAGEPROP PART_NAME IND
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 20
PACKAGEPROP VALUE '0.47UH'

END