(DEVICE FILE: FERRITE_SM-60OHMAT100MEGHZ25E046174L0603-L0603 - used for device: 'FERRITE_SM-60OHM AT 100MEGHZ,25,E046174,L0603-L0603')

PACKAGE L0603
CLASS DISCRETE
PINCOUNT 2

PINORDER 'FERRITE_SM-60OHM AT 100MEGHZ,25' N1 N2
FUNCTION G1 'FERRITE_SM-60OHM AT 100MEGHZ,25' 1 2

PACKAGEPROP ALT_SYMBOLS '(L0603)'
PACKAGEPROP PARENT_PART_TYPE FERRITE_SM
PACKAGEPROP PARENT_PPT FERRITE
PACKAGEPROP PARENT_PPT_PART 'FERRITE_SM-60OHM AT 100MEGHZ,25,E046174,L0603'
PACKAGEPROP PART_NAME FERRITE
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 25
PACKAGEPROP VALUE '60OHM AT 100MEGHZ'

END