(DEVICE FILE: CAP_SM-TBD0805TBD0805TBD0805E000383C0805-C0805 - used for device: 'CAP_SM-TBD0805,TBD0805,TBD0805,E000383,C0805-C0805')

PACKAGE C0805
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-TBD0805,TBD0805,TBD0805,' N1 N2
PINSWAP 'CAP_SM-TBD0805,TBD0805,TBD0805,' N1 N2
FUNCTION G1 'CAP_SM-TBD0805,TBD0805,TBD0805,' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0805)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-TBD0805,TBD0805,TBD0805,E000383,C0805'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL TBD0805
PACKAGEPROP VALUE TBD0805

END