(DEVICE FILE: CAP_SM-TBD0603TBD0603TBD0603E000382C0603-C0603 - used for device: 'CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603')

PACKAGE C0603
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-TBD0603,TBD0603,TBD0603,' N1 N2
PINSWAP 'CAP_SM-TBD0603,TBD0603,TBD0603,' N1 N2
FUNCTION G1 'CAP_SM-TBD0603,TBD0603,TBD0603,' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0603)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL TBD0603
PACKAGEPROP VALUE TBD0603

END