(DEVICE FILE: CAP_SM-47UF63V20E006154C1206-C1206 - used for device: 'CAP_SM-47UF,6.3V,20,E006154,C1206-C1206')

PACKAGE C1206
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-47UF,6.3V,20,E006154,C12' N1 N2
PINSWAP 'CAP_SM-47UF,6.3V,20,E006154,C12' N1 N2
FUNCTION G1 'CAP_SM-47UF,6.3V,20,E006154,C12' 1 2

PACKAGEPROP ALT_SYMBOLS '(C1206)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-47UF,6.3V,20,E006154,C1206'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 20
PACKAGEPROP VALUE 47uF

END