(DEVICE FILE: CAP_SM-47UF50V10E028468C0805H53-C0805H53 - used for device: 'CAP_SM-4.7UF,50V,10,E028468,C0805H53-C0805H53')

PACKAGE C0805H53
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-4.7UF,50V,10,E028468,C08' N1 N2
PINSWAP 'CAP_SM-4.7UF,50V,10,E028468,C08' N1 N2
FUNCTION G1 'CAP_SM-4.7UF,50V,10,E028468,C08' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0805H53)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-4.7UF,50V,10,E028468,C0805H53'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE '4.7uF'

END