(DEVICE FILE: CAP_SM-22UF63V10E028144C0603-C0603 - used for device: 'CAP_SM-2.2UF,6.3V,10,E028144,C0603-C0603')

PACKAGE C0603
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-2.2UF,6.3V,10,E028144,C0' N1 N2
PINSWAP 'CAP_SM-2.2UF,6.3V,10,E028144,C0' N1 N2
FUNCTION G1 'CAP_SM-2.2UF,6.3V,10,E028144,C0' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0603)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-2.2UF,6.3V,10,E028144,C0603'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE '2.2uF'

END