(DEVICE FILE: CAP_SM-22UF25V10E025745C1210H106-C1210H106 - used for device: 'CAP_SM-22UF,25V,10,E025745,C1210H106-C1210H106')

PACKAGE C1210H106
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-22UF,25V,10,E025745,C121' N1 N2
PINSWAP 'CAP_SM-22UF,25V,10,E025745,C121' N1 N2
FUNCTION G1 'CAP_SM-22UF,25V,10,E025745,C121' 1 2

PACKAGEPROP ALT_SYMBOLS '(C1210H106)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-22UF,25V,10,E025745,C1210H106'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE 22uF

END