(DEVICE FILE: CAP_SM-22UF25V10E025703C0805H53-C0805H53 - used for device: 'CAP_SM-2.2UF,25V,10,E025703,C0805H53-C0805H53')

PACKAGE C0805H53
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-2.2UF,25V,10,E025703,C08' N1 N2
PINSWAP 'CAP_SM-2.2UF,25V,10,E025703,C08' N1 N2
FUNCTION G1 'CAP_SM-2.2UF,25V,10,E025703,C08' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0805H53)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-2.2UF,25V,10,E025703,C0805H53'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE '2.2uF'

END