(DEVICE FILE: CAP_SM-10UF63V20E007143C0603-C0603 - used for device: 'CAP_SM-10UF,6.3V,20,E007143,C0603-C0603')

PACKAGE C0603
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-10UF,6.3V,20,E007143,C06' N1 N2
PINSWAP 'CAP_SM-10UF,6.3V,20,E007143,C06' N1 N2
FUNCTION G1 'CAP_SM-10UF,6.3V,20,E007143,C06' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0603)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-10UF,6.3V,20,E007143,C0603'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 20
PACKAGEPROP VALUE 10uF

END