(DEVICE FILE: CAP_SM-100UF63V10E039989C1206H71-C1206H71 - used for device: 'CAP_SM-100UF,6.3V,10,E039989,C1206H71-C1206H71')

PACKAGE C1206H71
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-100UF,6.3V,10,E039989,C1' N1 N2
PINSWAP 'CAP_SM-100UF,6.3V,10,E039989,C1' N1 N2
FUNCTION G1 'CAP_SM-100UF,6.3V,10,E039989,C1' 1 2

PACKAGEPROP ALT_SYMBOLS '(C1206H71)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-100UF,6.3V,10,E039989,C1206H71'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE 100uF

END