(DEVICE FILE: CAP_SM-022UF25V10E041210C0402-C0402 - used for device: 'CAP_SM-0.22UF,25V,10,E041210,C0402-C0402')

PACKAGE C0402
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-0.22UF,25V,10,E041210,C0' N1 N2
PINSWAP 'CAP_SM-0.22UF,25V,10,E041210,C0' N1 N2
FUNCTION G1 'CAP_SM-0.22UF,25V,10,E041210,C0' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0402L)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-0.22UF,25V,10,E041210,C0402'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE '0.22uF'

END