(DEVICE FILE: CAP_SM-01UF25V10E013746C0603-C0603 - used for device: 'CAP_SM-0.1UF,25V,10,E013746,C0603-C0603')

PACKAGE C0603
CLASS DISCRETE
PINCOUNT 2

PINORDER 'CAP_SM-0.1UF,25V,10,E013746,C06' N1 N2
PINSWAP 'CAP_SM-0.1UF,25V,10,E013746,C06' N1 N2
FUNCTION G1 'CAP_SM-0.1UF,25V,10,E013746,C06' 1 2

PACKAGEPROP ALT_SYMBOLS '(C0603)'
PACKAGEPROP PARENT_PART_TYPE CAP_SM
PACKAGEPROP PARENT_PPT CAP
PACKAGEPROP PARENT_PPT_PART 'CAP_SM-0.1UF,25V,10,E013746,C0603'
PACKAGEPROP PART_NAME CAP
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL 10
PACKAGEPROP VALUE '0.1uF'

END