(DEVICE FILE: ADLT83205_SM-LT83205RUDBTRMPBFE060083QFN15_3X2-QFN15_3X2 - used for device: 'ADLT83205_SM-LT83205RUDB#TRMPBF,E060083,QFN15_3X2-QFN15_3X2')

PACKAGE QFN15_3X2
CLASS IC
PINCOUNT 16

PINORDER 'ADLT83205_SM-LT83205RUDB#TRMPBF' BST EN/UVLO GND_1 GND_2 GND_3 INTVCC OUTS PG PGFB RT SET,
      SW SYNC/MODE VC VIN_1 VIN_2
PINUSE 'ADLT83205_SM-LT83205RUDB#TRMPBF' BI BI GROUND GROUND GROUND POWER BI BI BI BI BI BI BI BI IN,
      IN
FUNCTION G1 'ADLT83205_SM-LT83205RUDB#TRMPBF' 9 11 16 5 7 10 14 2 15 1 13 6 3 12 4 8

PACKAGEPROP ALT_SYMBOLS '(QFN15_3X2)'
PACKAGEPROP PARENT_PART_TYPE ADLT83205_SM
PACKAGEPROP PARENT_PPT ADLT83205
PACKAGEPROP PARENT_PPT_PART 'ADLT83205_SM-LT83205RUDB#TRMPBF,E060083,QFN15_3X2'
PACKAGEPROP PART_NAME ADLT83205
PACKAGEPROP SCH_MODIFIED_PART TRUE
PACKAGEPROP TOL N/A
PACKAGEPROP VALUE 'LT83205RUDB#TRMPBF'

END