Bill of Material Report
C:/tmp/20_073691a/worklib/02_073691a_top/physical/08_073691a.brd
Mon Nov 18 15:25:43 2024

SYM_NAME,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_CLASS,REFDES
C0603,"CAP_SM-1UF,25V,10,E033832,C0603-C0603",1uF,10,DISCRETE,C1
C1210H106,"CAP_SM-22UF,25V,10,E025745,C1210H106-C1210H106",22uF,10,DISCRETE,C2
C1210H106,"CAP_SM-22UF,25V,10,E025745,C1210H106-C1210H106",22uF,10,DISCRETE,C3
CPLSMSQ260H315,"CAPP_SM-100UF,25V,20,E059829,CPLSMSQ260H315-CPLSMSQ260H315",100UF,20,DISCRETE,C4
C0805H53,"CAP_SM-2.2UF,25V,10,E025703,C0805H53-C0805H53",2.2uF,10,DISCRETE,C5
C0805H53,"CAP_SM-4.7UF,50V,10,E028468,C0805H53-C0805H53",4.7uF,10,DISCRETE,C6
C0603,"CAP_SM-1UF,25V,10,E033832,C0603-C0603",1uF,10,DISCRETE,C7
C0402L,"CAP_SM-0.22UF,25V,10,E041210,C0402-C0402",0.22uF,10,DISCRETE,C8
C0402L,"CAP_SM-0.22UF,25V,10,E041210,C0402-C0402",0.22uF,10,DISCRETE,C9
C0603,"CAP_SM-1UF,25V,10,E033832,C0603-C0603",1uF,10,DISCRETE,C10
C0603,"CAP_SM-1UF,25V,10,E033832,C0603-C0603",1uF,10,DISCRETE,C11
C0603,"CAP_SM-0.01UF,50V,10,E032363,C0603-C0603",0.01uF,10,DISCRETE,C12
C0603,"CAP_SM-82PF,50V,5,E042666,C0603-C0603",82PF,5,DISCRETE,C13
C0603,"CAP_SM-0.1UF,25V,10,E013746,C0603-C0603",0.1uF,10,DISCRETE,C14
C0805H55,"CAP_SM-2.2UF,6.3V,10,E059830,C0805H55-C0805H55",2.2UF,10,DISCRETE,C15
C0805,"CAP_SM-TBD0805,TBD0805,TBD0805,E000383,C0805-C0805",TBD0805,TBD0805,DISCRETE,C16
C1206H71,"CAP_SM-22UF,6.3V,10,E045068,C1206H71-C1206H71",22UF,10,DISCRETE,C17
C1206,"CAP_SM-47UF,6.3V,20,E006154,C1206-C1206",47uF,20,DISCRETE,C18
C0603,"CAP_SM-2.2UF,6.3V,10,E028144,C0603-C0603",2.2uF,10,DISCRETE,C19
C0603,"CAP_SM-2.2UF,6.3V,10,E028144,C0603-C0603",2.2uF,10,DISCRETE,C20
C1206H71,"CAP_SM-100UF,6.3V,10,E039989,C1206H71-C1206H71",100uF,10,DISCRETE,C21
C0603,"CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603",TBD0603,TBD0603,DISCRETE,C22
C0603,"CAP_SM-TBD0603,TBD0603,TBD0603,E000382,C0603-C0603",TBD0603,TBD0603,DISCRETE,C23
C0603,"CAP_SM-10UF,6.3V,20,E007143,C0603-C0603",10uF,20,DISCRETE,C24
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E1
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E2
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E3
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E4
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E5
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E8
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E9
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E10
CNTE_RCT,"CNTP1P_SM-RCT-0C,E059412,CNTE_RCT-CNTE_RCT",RCT-0C,N/A,IO,E11
L0603,"FERRITE_SM-60OHM AT 100MEGHZ,25,E046174,L0603-L0603",60OHM AT 100MEGHZ,25,DISCRETE,FB1
CNKEY5019,"CNTP1P_SM-5019,E021431,CNKEY5019-CNKEY5019",5019,N/A,IO,J1
CNKEY5019,"CNTP1P_SM-5019,E021431,CNKEY5019-CNKEY5019",5019,N/A,IO,J2
CNKEY5019,"CNTP1P_SM-5019,E021431,CNKEY5019-CNKEY5019",5019,N/A,IO,J3
CNKEY5019,"CNTP1P_SM-5019,E021431,CNKEY5019-CNKEY5019",5019,N/A,IO,J4
CNMOLEX73251135X,"CNBNC5P_SM-732511350,E046175,CNMOLEX73251135X-CNMOLEX73251135X",732511350,N/A,IO,J5
CNMOLEX73251135X,"CNBNC5P_SM-732511350,E046175,CNMOLEX73251135X-CNMOLEX73251135X",732511350,N/A,IO,J6
CNSAMTEC2X3H330LD36,"CN6P_ODD_EVEN_TH-TSW-103-07-F-D,E031502,CNSAMTEC2X3H330LD36-CNSAMTEC2X3H330LD36",TSW-103-07-F-D,N/A,IO,JP1
LSMSQ157H83_CC,"IND_SM-0.47UH,20,E044274,LSMSQ157H83_CC-LSMSQ157H83_CC",0.47UH,20,DISCRETE,L1
LSMSQ160H47,"IND_SM-1UH,20,E047721,LSMSQ160H47-LSMSQ160H47",1UH,20,DISCRETE,L2
LSMSQ157H122,"IND_SM-2.2UH,20,E054929,LSMSQ157H122-LSMSQ157H122",2.2UH,20,DISCRETE,L3
R0603,"RES_SM-100K,E010279,1/10W,1,R0603-R0603",100K,1,DISCRETE,R1
R0603,"RES_SM-TBD0603,E004050,TBD0603,TBD0603,R0603-R0603",TBD0603,TBD0603,DISCRETE,R2
R0603,"RES_SM-499,E003667,1/10W,1,R0603-R0603",499,1,DISCRETE,R3
R0603,"RES_SM-47.5K,E032237,1/10W,1,R0603-R0603",47.5K,1,DISCRETE,R4
R0603,"RES_SM-10K,E003671,1/10W,1,R0603-R0603",10K,1,DISCRETE,R5
R0603,"RES_SM-TBD0603,E004050,TBD0603,TBD0603,R0603-R0603",TBD0603,TBD0603,DISCRETE,R6
R0603,"RES_SM-0,E007502,1/10W,JUMPER,R0603-R0603",0,JUMPER,DISCRETE,R7
R0603,"RES_SM-TBD0603,E004050,TBD0603,TBD0603,R0603-R0603",TBD0603,TBD0603,DISCRETE,R8
R0603,"RES_SM-0,E007502,1/10W,JUMPER,R0603-R0603",0,JUMPER,DISCRETE,R9
R0603,"RES_SM-TBD0603,E004050,TBD0603,TBD0603,R0603-R0603",TBD0603,TBD0603,DISCRETE,R10
R0603,"RES_SM-49.9K,E015342,1/10W,1,R0603-R0603",49.9K,1,DISCRETE,R11
R0603,"RES_SM-49.9K,E015342,1/10W,1,R0603-R0603",49.9K,1,DISCRETE,R12
R0612,"RES_SM-0.001,E065605,1W,1,R0612-R0612",0.001,1,DISCRETE,R13
R0603,"RES_SM-100K,E010279,1/10W,1,R0603-R0603",100K,1,DISCRETE,R14
TPSMC62,"NC1P_SM-NCTARGET_PAD_C62AU,E050423,TPSMC62-TPSMC62",NCTARGET_PAD_C62AU,N/A,IO,TP1
QFN15_3X2,"ADLT83205_SM-LT83205RUDB#TRMPBF,E060083,QFN15_3X2-QFN15_3X2",LT83205RUDB#TRMPBF,N/A,IC,U1