Summary Drawing Report
C:/tmp/20_084822a/output/02_084822a_top/physical/08_084822a.brd
Thu Jan 16 20:48:58 2025

Drawing Statistics:
    Drawing Extents  XL(-10126.00)  YL(-8882.50)  XU(19874.00)  YU(21117.50)
    Dimensions in mils with 2 decimal places
    Layers:  Total(4)  Routing(2)  Planes(2)
    Design Thickness: 64.800000 mils
    Package Symbols:  Total(28)  Mirrored(4)  Embedded(0)  Pins(72)
    Mechanical Symbols:  Total(18)  Mirrored(6)  Pins(10)
    Format Symbols:  Total(6)
    DRC State: UP TO DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 41
    Dynamic shapes:  Total(23)  Out_of_date(0)
    Functions:   Assigned(28)  Unassigned(0)  Total(28)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (in):  0.006000
    Drills:  Total(134)  Standard NC(134)  Nonstandard(0)
    Holes:  Plated(130)  Non-Plated(4)
    MultiDrill Padstacks:  0
    Vias:  Thru(112)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(60)  No/Rats(0)  Total(60)
    Already Connected:  W/Rats(60)  No/Rats(0)  Total(60)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (inches):  12.47
    Trace Length (inches):  W/Rats(6.52)  No/Rats(0.00)  Total(6.52)
    Number of Vias:  W/Rats(112)  No/Rats(0)  Total(112)
    Vias per Connection:  W/Rats(1.87)  No/Rats(0.00)Total(1.87)
    SMD pins with attached clines:  15

Layout Statistics:
    Components:  Placed(28)  Unplaced(0)  Total(28)
    Component Classes:  IC(1)  IO(11)  Discrete(16)  Mechanical(0)  Other(0)
    Nets: W/Rats(12)  No/Rats(0)  Total(12)
    Pins: W/Rats(72)  No/Rats(0)  Unused(0)  Unplaced(0)  Total(72)
    Equivalent ICs (1 pin = 1/14 EIC):  5
    RatTs:  0
    Router Keepin (in):   (-0.1500,-0.1500) by (2.2500,2.2500)
    Layout area (sq in):  5.76
    Average ratlength (in):   0.3
    Rat density (in/sq in):  2.164
    Double-sided rat density (in/sq in):  1.082

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq in),Components,Pins,Layout Density<BR>(sq in/EIC),Pin Density<BR>(pins/sq in)
External(Double-Sided),11.52,28,72,2.240,6.250
Embedded(0),0.00,0,0,0.000,0.000
Design,5.76,28,72,1.120,12.500

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,20,15(33),0,0,0,24(64)
L2_GND,5,11(18),0,0,0,0(0)
L3_GND,2,3(30),0,0,0,0(0)
BOTTOM,2,5(36),0,0,0,4(8)

Trace Width By Layer:
Layer,Widths (mils)
TOP,10.00 20.00 50.00 
L2_GND,10.00 28.00 
L3_GND,10.00 100.00 
BOTTOM,100.00