Summary Drawing Report
C:/tmp/20_070959b/worklib/02_070959b_top/physical/08_070959b.brd
Tue Aug  6 11:49:09 2024

Drawing Statistics:
    Drawing Extents  XL(-151.087)  YL(-135.352)  XU(768.913)  YU(439.648)
    Dimensions in millimeters with 3 decimal places
    Layers:  Total(4)  Routing(2)  Planes(2)
    Design Thickness: 1.600000 millimeters
    Package Symbols:  Total(172)  Mirrored(33)  Embedded(0)  Pins(544)
    Mechanical Symbols:  Total(16)  Mirrored(3)  Pins(10)
    Format Symbols:  Total(8)
    DRC State: OUT OF DATE
    DRC Errors: 0
    Short DRC: 0
    Waived DRC: 0
    Padstack Definitions: 140
    Dynamic shapes:  Total(27)  Out_of_date(0)
    Functions:   Assigned(174)  Unassigned(0)  Total(174)
    Poly Via (pVia) Sites:  0

Drilling Statistics:
    Minimum Drill Size (cm):  0.015200
    Drills:  Total(844)  Standard NC(844)  Nonstandard(0)
    Holes:  Plated(840)  Non-Plated(4)
    MultiDrill Padstacks:  0
    Vias:  Thru(623)  BBVias(0)  Microvia(0)  HDI(0)

Connection Statistics:
    Connections:  W/Rats(419)  No/Rats(0)  Total(419)
    Already Connected:  W/Rats(419)  No/Rats(0)  Total(419)
    Missing Connections: W/Rats(0)  No/Rats(0)  Total(0)
    Dangling Connections (See logfile):  0
    Connection Completion:  W/Rats(100.00%)  No/Rats(0.00%)  Total(100.00%)  
    Manh Distance (cm):  241.061
    Trace Length (cm):  W/Rats(413.49)  No/Rats(0.00)  Total(413.49)
    Number of Vias:  W/Rats(623)  No/Rats(0)  Total(623)
    Vias per Connection:  W/Rats(1.49)  No/Rats(0.00)Total(1.49)
    SMD pins with attached clines:  273

Layout Statistics:
    Components:  Placed(172)  Unplaced(0)  Total(172)
    Component Classes:  IC(6)  IO(49)  Discrete(117)  Mechanical(0)  Other(0)
    Nets: W/Rats(93)  No/Rats(0)  Total(93)
    Pins: W/Rats(512)  No/Rats(0)  Unused(32)  Unplaced(0)  Total(544)
    Equivalent ICs (1 pin = 1/14 EIC):  38
    RatTs:  0
    Router Keepin (cm):   (-0.4846,-0.3026) by (5.7080,12.2400)
    Layout area (sq cm):  77.67
    Average ratlength (cm):   1.1
    Rat density (cm/sq cm):  3.104
    Double-sided rat density (cm/sq cm):  1.552

Layout/Pin Density Statistics
Layer,Layout Area<BR>(sq cm),Components,Pins,Layout Density<BR>(sq cm/EIC),Pin Density<BR>(pins/sq cm)
External(Double-Sided),155.34,172,544,3.998,3.502
Embedded(0),0.00,0,0,0.000,0.000
Design,77.67,172,544,1.999,7.004

Trace Layer Statistics:
Layer,Clines/Carcs,Shapes(voids),Rectangles,Lines/Arcs,Text,Components(Pins)
TOP,708,36(179),0,0,0,139(455)
L2_GND,416,3(216),0,0,0,0(0)
L3_PWR,301,8(428),0,0,0,0(0)
BOTTOM,495,34(164),0,0,0,33(89)

Trace Width By Layer:
Layer,Widths (millimeters)
TOP,0.150 0.254 0.380 0.508 0.762 
L2_GND,0.350 
L3_PWR,
BOTTOM,0.150 0.254 0.508 0.762