Component Report
C:/working/DS3150/dk/ds3150dk00b0/cadence/ds3150dk00A0_archive/ds3150dk00B0_archive/worklib/ds3150dk00a0dn/physical/ds3150dk00b0_work1.brd
Fri Sep 07 10:40:22 2007
Total Components:  70
REFDES,COMP_DEVICE_TYPE,COMP_VALUE,COMP_TOL,COMP_PACKAGE,SYM_X,SYM_Y,SYM_ROTATE,SYM_MIRROR
C1,CAPACITOR-SMT80123,,,SMT80123,7090.00,12320.00,0.000,NO
C2,CAPACITOR-SMT80123,,,SMT80123,7850.00,12330.00,0.000,NO
C3,CAPACITOR-SMT80123,,,SMT80123,7100.00,12990.00,270.000,NO
C4,CAPACITOR-SMT80123,,,SMT80123,7530.00,12300.00,180.000,NO
C5,CAPACITOR-SMT80123,,,SMT80123,7980.00,13140.00,270.000,NO
C6,CAPACITOR-SMT80123,,,SMT80123,6980.00,12990.00,270.000,NO
C7,CAPACITOR-SMT80123,,,SMT80123,7530.00,12420.00,180.000,NO
C8,CAPACITOR-SMT80123,,,SMT80123,8100.00,13140.00,270.000,NO
C9,CAPACITOR-SMT80123,,,SMT80123,6860.00,12990.00,270.000,NO
C10,CAPACITOR-SMT80123,,,SMT80123,7530.00,12540.00,180.000,NO
C11,CAPACITOR-SMT80123,,,SMT80123,7860.00,13140.00,270.000,NO
C12,CAPACITOR-SMT80123,,,SMT80123,9050.00,12590.00,0.000,NO
C13,CAPACITOR-SMT80123,,,SMT80123,9090.00,11820.00,0.000,NO
C14,CAPACITOR-SMT127240,,,SMT127240,9130.00,14650.00,0.000,NO
C15,CAPACITOR-SMT80123,,,SMT80123,8010.00,12760.00,0.000,NO
C16,CAPACITOR-SMT80123,,,SMT80123,8010.00,12630.00,0.000,NO
D1,DIODE-IN4001,,,IN4001,9160.00,14370.00,0.000,NO
DS1,LED-SMTLED80123,,,SMTLED80123,9260.00,14990.00,180.000,NO
DS2,LED-SMTLED80123,,,SMTLED80123,6740.00,14410.00,0.000,NO
DS3,LED-SMTLED80123,,,SMTLED80123,6740.00,14720.00,0.000,NO
DS4,LED-SMTLED80123,,,SMTLED80123,6730.00,15050.00,0.000,NO
DS3150,DS3150T-TQFP48_IPC,,,TQFP48_IPC,7490.00,12880.00,0.000,NO
J1,CONN_BNC,,,CONN_BNC,7040.00,11580.00,0.000,NO
J2,CONN_BNC,,,CONN_BNC,7830.00,11580.00,0.000,NO
J3,CONN_16P-CONN16P_VERTICAL,,,CONN16P_VERTICAL,7260.00,14900.00,90.000,NO
JP1,JMP3,,,SIP3,8860.00,13580.00,270.000,NO
JP2,JMP,,,SIP2,9180.00,13380.00,90.000,NO
JP3,JMP3,,,SIP3,7270.00,13380.00,90.000,NO
JP4,JMP,,,SIP2,9150.00,13990.00,90.000,NO
JP5,JMP3,,,SIP3,7690.00,13380.00,90.000,NO
JP6,JMP3,,,SIP3,8850.00,13880.00,90.000,NO
JP7,JMP3,,,SIP3,8060.00,13380.00,90.000,NO
JP8,JMP3,,,SIP3,7270.00,13880.00,90.000,NO
JP9,JMP3,,,SIP3,8490.00,13380.00,90.000,NO
JP10,JMP3,,,SIP3,7690.00,13880.00,90.000,NO
JP11,JMP3,,,SIP3,6880.00,13380.00,90.000,NO
JP12,JMP3,,,SIP3,8070.00,13880.00,90.000,NO
JP13,JMP3,,,SIP3,6890.00,13880.00,90.000,NO
JP14,JMP3,,,SIP3,8490.00,13880.00,90.000,NO
L1,COIL_2P_SMT-100NH,LQN-1AR10J04,,,SMDRES0805_IPC,8036.00,11803.00,90.000,NO
MNT_HOLE1,MNT_HOLE,,,MNT_HOLE,6610.00,15120.00,0.000,NO
MNT_HOLE2,MNT_HOLE,,,MNT_HOLE,9410.00,15120.00,0.000,NO
MNT_HOLE3,MNT_HOLE,,,MNT_HOLE,6610.00,11200.00,0.000,NO
MNT_HOLE4,MNT_HOLE,,,MNT_HOLE,9410.00,11200.00,0.000,NO
PWR_CONNBAN1,PWR_CONNBAN,,,BANRIGHTANGLE,8950.00,14180.00,0.000,NO
PWR_CONNBAN2,PWR_CONNBAN,,,BANRIGHTANGLE,8515.00,14179.00,0.000,NO
R1,RES,,,SMT80123,6880.00,12320.00,0.000,NO
R2,RES,,,SMT80123,7810.00,12330.00,180.000,NO
R3,RES,,,SMT80123,9190.00,13120.00,180.000,NO
R4,RES,,,SMT80123,9060.00,12280.00,0.000,NO
R5,RES,,,SMT80123,9110.00,15110.00,0.000,NO
R6,RES,,,SMT80123,7970.00,12890.00,180.000,NO
R7,RES,,,SMT80123,7820.00,12760.00,0.000,NO
R8,RES,,,SMT80123,7970.00,12500.00,180.000,NO
R9,RES,,,SMT80123,7820.00,12630.00,0.000,NO
R10,RES,,,SMT80123,9420.00,13400.00,180.000,NO
R11,RES,,,SMT80123,6940.00,14720.00,0.000,NO
R12,RES,,,SMT80123,6940.00,15050.00,0.000,NO
R13,RES,,,SMT80123,6940.00,14410.00,0.000,NO
R14,RES,,,SMT80123,9170.00,13860.00,180.000,NO
R15,RES,,,SMT80123,7410.00,14390.00,270.000,NO
R16,RES,,,SMT80123,7700.00,14390.00,270.000,NO
R17,RES,,,SMT80123,7270.00,14300.00,90.000,NO
R18,RES,,,SMT80123,7550.00,14300.00,90.000,NO
R19,RES,,,SMT80123,7840.00,14310.00,90.000,NO
T1,TRANSFORMER_PULSE,,,PULSEXFMR_GULLWING6_3,7110.00,11770.00,90.000,NO
T2,TRANSFORMER_PULSE,,,PULSEXFMR_GULLWING6_3,7930.00,11770.00,90.000,NO
U1,MAX6316-SOT235,,,SOT235,8630.00,13760.00,0.000,NO
Y1,OSC2_THROUGH HOLE-34.368MHZ_3.A,,,OSC_4P_510X510H251_IPC,8864.00,12280.00,270.000,NO
Y2,OSC2_THROUGH HOLE-44.736MHZ_3.A,,,OSC_4P_510X510H251_IPC,8864.00,13104.00,270.000,NO
