#
#Component attribute names
#
@0 .comp_mount_type
@1 .comp_height

# CMP 0
CMP 4 0.87564 0.45661 90 N U1 WLP4_0.6x0.5p_1.358_x_1.174mm ;0=1,1=0.0315
TOP 0 0.87564 0.45661 0 N 6 0 U1-A1
TOP 1 0.87564 0.4329899 0 N 2 1 U1-A2
TOP 2 0.8559599 0.45661 0 N 1 1 U1-B1
TOP 3 0.85596 0.43299 0 N 7 4 U1-B2
#
# CMP 1
CMP 0 0.655 0.245 90 N R1 10K__DNP_ ;0=1,1=0.0000
TOP 0 0.655 0.245 90 N 4 0 R1-1
TOP 1 0.655 0.186 90 N 8 0 R1-2
#
# CMP 2
CMP 0 0.605 0.407 90 N R2 10K__DNP_ ;0=1,1=0.0000
TOP 0 0.605 0.407 90 N 8 1 R2-1
TOP 1 0.605 0.348 90 N 5 0 R2-2
#
# CMP 3
CMP 0 0.87564 0.645 90 N R3 500__DNP_ ;0=1,1=0.0000
TOP 0 0.87564 0.645 90 N 8 2 R3-1
TOP 1 0.87564 0.586 90 N 6 1 R3-2
#
# CMP 4
CMP 1 0.745 0.45661 90 N C2 1uF ;0=1,1=0.0315
TOP 0 0.745 0.45661 90 N 1 0 C2-1
TOP 1 0.745 0.39761 90 N 7 2 C2-2
#
# CMP 5
CMP 1 0.87564 0.295 180 N C1 1uF ;0=1,1=0.0315
TOP 0 0.87564 0.295 180 N 2 0 C1-1
TOP 1 0.81664 0.295 180 N 7 3 C1-2
#
# CMP 6
CMP 2 1.167 0.645 90 N J1 PMOD_MALE ;0=2,1=0.0315
TOP 0 1.167 0.645 90 N 8 4 J1-1
TOP 1 1.167 0.545 90 N 7 6 J1-2
TOP 2 1.167 0.445 90 N 6 3 J1-3
TOP 3 1.167 0.345 90 N 5 2 J1-4
TOP 4 1.167 0.245 90 N 4 2 J1-5
TOP 5 1.167 0.145 90 N 3 1 J1-6
#
# CMP 7
CMP 3 0.35 0.645 90 N J2 PMOD_FEMALE ;0=2,1=0.0315
TOP 0 0.35 0.645 90 N 8 3 J2-1
TOP 1 0.35 0.545 90 N 7 5 J2-2
TOP 2 0.35 0.4449999 90 N 6 2 J2-3
TOP 3 0.35 0.345 90 N 5 1 J2-4
TOP 4 0.35 0.245 90 N 4 1 J2-5
TOP 5 0.35 0.145 90 N 3 0 J2-6
#