STANDARD DRI APERTURE LIST -  WITHOUT CHANGES
 
     NO.   DCODE   SIZE   SHAPE   TYPE      NO.   DCODE   SIZE   SHAPE   TYPE
     ---   -----   ----   -----   -----     ---   -----   ----   -----   -----
     1      D10      8    ROUND   LINE      21     D28    125    ROUND   FLASH    
     2      D11     10    ROUND   LINE      22     D29    200    ROUND   FLASH
     3      D12     12    ROUND   LINE      23     D72     30    ROUND   FLASH
     4      D13     15    ROUND   LINE      24     D73     40    ROUND   LINE
     5      D14     25    ROUND   LINE      25     D30     40    ROUND   FLASH
     6      D15     35    ROUND   LINE      26     D31     40    SQUARE  FLASH
     7      D16     50    ROUND   LINE      27     D32     50    SQUARE  FLASH
     8      D17     75    ROUND   LINE      28     D33     25    ROUND   FLASH
     9      D18    100    ROUND   LINE      29     D34     25    SQUARE  FLASH
     10     D19     50    ROUND   FLASH     30     D35     35    ROUND   FLASH
     11     D70     54    ROUND   FLASH     31     D36     35    SQUARE  FLASH
     12     D71     54    SQUARE  FLASH     32     D37      5    ROUND   LINE
     13     D20     62    ROUND   FLASH
     14     D21     62    SQUARE  FLASH
     15     D22     75    ROUND   FLASH
     16     D23     75    SQUARE  FLASH
     17     D24     85    ROUND   FLASH
     18     D25     85    SQUARE  FLASH
     19     D26    100    ROUND   FLASH
     20     D27    110    ROUND   FLASH