PC BOARD FABRICATION 
                                   ( 922XFAB.TXT )
   FROM: ANALOG DEVICES                          
         804 WOBURN ST.                                 
         WILMINGTON,     MASS 01887-3462                

   BILLING CONTACT: CARL SCIRE                    
        PHONE: 781-937-1229                       
        FAX:   781-937-1011                      


   PLEASE QUOTE FOR 100 BOARDS  10  DAY TURN
   

   SHIP TO ANALOG DEVICES - CARL SCIRE

   BOARD P/N  AD922X     REV. A    EVALUATION BOARD

   DESIGN QUESTIONS - ANALOG DEVICES  -  John R. Marcin (781) 937-1847        
                       
                      
             STANDARD DRI APERTURE LIST -  WITHOUT CHANGES
 
   NO.   DCODE   SIZE   SHAPE   TYPE      NO.   DCODE   SIZE   SHAPE   TYPE
   ---   -----   ----   -----   -----     ---   -----   ----   -----   -----
   1      D10      8    ROUND   LINE      21     D28    125    ROUND   FLASH    
   2      D11     10    ROUND   LINE      22     D29    200    ROUND   FLASH
   3      D12     12    ROUND   LINE      23     D72     30    ROUND   FLASH
   4      D13     15    ROUND   LINE      24     D73     40    ROUND   LINE
   5      D14     25    ROUND   LINE      25     D30     40    ROUND   FLASH
   6      D15     35    ROUND   LINE      26     D31     40    SQUARE  FLASH
   7      D16     50    ROUND   LINE      27     D32     50    SQUARE  FLASH
   8      D17     75    ROUND   LINE      28     D33     25    ROUND   FLASH
   9      D18    100    ROUND   LINE      29     D34     25    SQUARE  FLASH
   10     D19     50    ROUND   FLASH     30     D35     35    ROUND   FLASH
   11     D70     54    ROUND   FLASH     31     D36     35    SQUARE  FLASH
   12     D71     54    SQUARE  FLASH     32     D37      5    ROUND   LINE
   13     D20     62    ROUND   FLASH
   14     D21     62    SQUARE  FLASH
   15     D22     75    ROUND   FLASH
   16     D23     75    SQUARE  FLASH
   17     D24     85    ROUND   FLASH
   18     D25     85    SQUARE  FLASH
   19     D26    100    ROUND   FLASH
   20     D27    110    ROUND   FLASH

   PHOTO-PLOTS INSTRUCTIONS / DESCRIPTION    
   PLOT WINDOW SIZE: 8.80 x 6.75      

   ARTWORK FILES  
          9225SK1.LGR
          9225COM.LGR
          9225MKT.LGR
          9225CKT.LGR
          9225MKB.LGR
          9225SK2.LGR
          9225PWR.LGR
          9225GND.LGR

   FABRICATION DRAWING FILE
          FOR USE BY THE PC BOARD FABRICATION VENDOR ONLY
          PLOT WINDOW SIZE: 15.9 x 10.3      
          9225FAB.LGR     - FAB DRAWING GERBER FILE
          9225FAB.PSC     - FAB DRAWING POSTSCRIPT FILE
          9225TS.DRL      - BOARD FAB DRILL FILE
          9225TS.MFG      - BOARD FAB HOLE SIZE / TOOL NO. FILE



