==============================================================================
PADS Layout - Version 2017.2.9133945
==============================================================================
Job Name:                  C:\work\PADS designs\TMC6200-EVAL_V10\CAD\TMC6200-EVAL_V10.pcb

3D Design Status Report:   C:\work\PADS designs\TMC6200-EVAL_V10\CAD\LogFiles\DesignStatus3D_00.txt

01:28:54 PM Wednesday, May 09, 2018

==============================================================================
3D DESIGN STATUS
==============================================================================

Design Z Extents ......... -2.5 mm to 21.22 mm

Part models found ........ 27
   Part Number             Cell Name               3D Model
   CA1180F6                C0603                   c0603
   CA33A3BE                C1210                   c1210
   CA361963                C0603                   c0603
   CA7BA082                C0603                   c0603
   CA8FD674                C0603                   c0603
   CAA99039                C0805                   c0805
   CAAF763D                EL100TH                 el100th
   CABBED96                C0805                   c0805
   CAC18C16                C0603                   c0603
   CAF2E5C3                C0805                   c0805
   CO0C6E35                PT115-T330-02_5.0A      pt115-t330-02
   CO9114A2                HEADER-1X3_V_2.54       header-1x3_v
   COAC2213                HLE-122-02-F-DV-A_2.54   hle-122-02-f-dv-a
   COC2C69F                PT113-T182-03_3.5       pt113-t182-03
   IC36F014                TQFP48P_0.5             lqfp48_0_5
   IC3B317A                SOT23-5                 sot23-5
   IC8F93C6                SO8                     so8
   LE8114A5                L0402                   l0402
   RE1EB7D5                R0603                   r0603
   RE20C4FE                R0402                   r0402
   RE376A23                R0603                   r0603
   RE39294E                R0805                   r0805
   RE39C2E9                R2512                   r2512
   RE77C32B                R0603                   r0603
   RE7BA082                R0603                   r0603
   REE225C4                R0603                   r0603
   TR50094E                TDSON8                  tdson8

Part models not found .... 0