NOTES: UNLESS OTHERWISE SPECIFIED.

 1. WORKMANSHIP SHALL BE IN ACCORDANCE WITH IPC-A-600, CURRENT REV.

 2. ALL DIMENSIONS ARE IN INCHES, +/-0.003.
	FINISHED HOLE SIZES ARE +/-0.003.

 3. FINISHED MATERIAL IS FR4, 0.062-THICK, 2-oz Cu, 2-LAYERS.
	PLATED HOLE WALL THICKNESS IS 0.001 MINIMUM.

 4. PROCESS/PLATING: SMOBC WITH 60/40 TIN-LEAD.

 5. SOLDERMASK BOTH SIDES USING GLOSSY GREEN LPI.

 6. SILKSCREEN WHITE NON-CONDUCTIVE INK COMPONENT SIDE.
	SILKSCREEN MUST BE LEGIBLE, esp. LOGO, TITLES, & P/N.

 7. N/C DRILL DATA PROVIDED IN ELECTRONIC FORMAT.

 8. DO NOT ALTER ARTWORK e.g. TO ADD LOGO OR DATE CODE.

END.