NOTES: UNLESS OTHERWISE SPECIFIED.

 1. WORKMANSHIP SHALL BE IN ACCORDANCE WITH IPC-A-600, CURRENT REV.

 2. ALL DIMENSIONS ARE IN INCHES, +/-0.003.
	FINISHED HOLE SIZES ARE +/-0.003.

 3. FINISHED MATERIAL IS FR4, 0.062-THICK, 2-oz Cu, 2-LAYERS.
	PLATED HOLE WALL THICKNESS IS 0.001 MINIMUM.

 4. PROCESS/PLATING: SMOBC WITH 60/40 TIN-LEAD.

 5. SOLDERMASK BOTH SIDES USING GLOSSY GREEN LPI.

 6. SILKSCREEN WHITE NON-CONDUCTIVE INK COMPONENT SIDE.
	SILKSCREEN MUST BE LEGIBLE, esp. LOGO, TITLES, & P/N.

 7. N/C DRILL DATA PROVIDED IN ELECTRONIC FORMAT.

 8. DO NOT ALTER ARTWORK e.g. TO ADD LOGO OR DATE CODE.
	ARTWORK PROVIDED IN ELECTRONIC FORMAT.
      IF POSITIVE AND NEGATIVE IS REQUIRED, STATE SO ON QUOTATION.

 9. BLANK.

10. BLANK.

11. ELECTRICAL TEST IS NOT REQUIRED.