Use "DC1809A.ipc" To Compare The Gerbers And Final PCB Against!
Refer To "netlist.err" Embedded Within The Zip File Containing The Gerbers To Verify FAB House Errors To LTC Engineering Known Errors!  
Report Any Additional Errors Discovered Outside The Statement Above To sean_mcnally@pcisys.net and smcnally@linear.com Before Continuing!

Panel Specifications SMT:
Max Size: 14"x16"
Minimum Board Thickness: 0.4mm
Maximum Board Thickness: 2.0mm
Minimum Border Thickness: 2.5mm
1/2" Borders On 2 Sides Only.
Use Breakaway Tabs Or V Groove.

Panel Specifications THRU HOLE:
Max Size: 16"x16"
Minimum Board Thickness: 0.4mm
Maximum Board Thickness: 2.0mm
Minimum Border Thickness: 2.6mm
1/2" Borders On 2 Sides Only.
Use Breakaway Tabs Or V Groove.

Stencils:
Generate And Email Necessary Stencil Information For The Top And Bottom Layers To Sean McNally (smcnally@linear.com).

PCB Shipment:
Ship Finished PCB's To Alice Silva @ Linear Technology Corporation, 1630 McCarthy Blvd, Milpitas, CA 95035-7487.
Notify Sean McNally (smcnally@linear.com) Via Email About PCB Shipment.
Notify Alice Silva (asilva@linear.com) Via Email About PCB Shipment.

Fab House Working Files For LTC Archival Purposes:
Please email smcnally@linear.com approved working files prior to PCB Fabrication.

Administrative Details:
Invoice: Linear Technology Corporation, 1630 McCarthy Blvd, Milpitas, CA 95035-7487 Fax (408)434-0507.
Notify sean_mcnally@pcisys.net and smcnally@linear.com when P.O. is received, and request final CAM data.
Notify sean_mcnally@pcisys.net and smcnally@linear.com of any delivery date delays.
Email sean_mcnally@pcisys.net and smcnally@linear.com the tracking number after shipment.
Cam files require approval before board fabrication begins!